1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster, SJT Type, Free Swivel Screw-in Type

Caster, SJT Type, Free Swivel Screw-in Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 455.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general-purpose industrial caster used when transporting heavy items.
[Features]
· Only wheel rotation can be locked with the stopper.
· The wheel part uses a 2-level structure for smooth rotation.
[Applications]
· Ideal for platform trucks used when transporting heavy items.
· Easy rotation makes smooth running possible when using platform trucks.

Part Number
SJT-100GU-M20X40
SJT-100N-M16X40
SJT-100N-M20X40
SJT-100UW-M16X40
SJT-100UW-M20X40
SJT-100W-M16X40
SJT-100W-M20X40
SJT-100WP-M16X40
SJT-100WP-M20X40
SJT-125GU-M16X40
SJT-125GU-M20X40
SJT-125W-M16X40
SJT-125W-M20X40
SJT-125WP-M16X40
SJT-125WP-M20X40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Wheel Bearings

฿ 699.81

CASTER 1 Piece(s) Available 5 Day(s) 134100[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2010082Presence

฿ 455.25

CASTER 1 Piece(s) Available 10 Day(s) 134120[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM1610083No

฿ 455.25

CASTER 1 Piece(s) Available 10 Day(s) 134120[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2010083No

฿ 875.43

CASTER 1 Piece(s) Available 3 Day(s) 134120[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM1610082Presence

฿ 875.43

CASTER 1 Piece(s) Available 10 Day(s) 134120[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2010082Presence

฿ 605.99

CASTER 1 Piece(s) 3 Day(s) 134120RubberNoM1610082Presence

฿ 666.62

CASTER 1 Piece(s) 3 Day(s) 134120RubberNoM2010082Presence

฿ 581.90

CASTER 1 Piece(s) 3 Day(s) 134120RubberNoM1610082No

฿ 577.78

CASTER 1 Piece(s) 3 Day(s) 134120RubberNoM2010082No

฿ 840.39

CASTER 1 Piece(s) Available 5 Day(s) 166120[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM1612595Presence

฿ 840.39

CASTER 1 Piece(s) Available 5 Day(s) 166120[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2012595Presence

฿ 759.75

CASTER 1 Piece(s) 3 Day(s) 166120RubberNoM1612595Presence

฿ 748.77

CASTER 1 Piece(s) Available 5 Day(s) 166120RubberNoM2012595Presence

฿ 736.12

CASTER 1 Piece(s) 3 Day(s) 166120RubberNoM1612595No

฿ 740.87

CASTER 1 Piece(s) 3 Day(s) 166120RubberNoM2012595No

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 80.01~140.00 Stopper (Detail) No
Fitting Material Steel Wheel Width(mm) 32 Application Streamlining of Logistics, Hand Truck / Vertical lift
Load Category Medium Load