(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Swivel type plate caster used for platform truck of light duty. [Applications]Used for drive orientation platform truck.
Part Number |
---|
SG-65EL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.47 | CASTER | 1 Piece(s) | 12 Day(s) | - | 85 | - | No | 40 | Elastomer | Chemical Resistance | 55 | 42 | 70 | 65 | 27 | Streamlining of Logistics, Hand Truck | 61 | Light Load | No | 4562182579454 | 412-7161 |
Loading...
Caster Type | Plate Type Universal | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Plate Width(mm) | 58 |
Please check the type/dimensions/specifications of the part SG-65EL in the SG Model Swivel Wheel Plate Type series.
Part Number |
---|
SG-100NR |
SG-100NRB |
SG-100RH |
SG-65ELS |
SG-65N |
SG-65RH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 356.71 | 1 Piece(s) | Available | 8 Day(s) | - | 122 | - | No | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 100 | 27 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | |
฿ 450.42 | 1 Piece(s) | Available | 15 Day(s) | - | 122 | - | No | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 100 | 27 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | Presence | - | - | |
฿ 324.00 | 1 Piece(s) | 1 Day(s) | - | 122 | - | No | 50 | Rubber | No | 82 | 40 | 100 | 100 | 25 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | ||
฿ 281.65 | 1 Piece(s) | 14 Day(s) | - | 85 | - | With Rotation Stopper | 40 | Elastomer | Chemical Resistance | 55 | 42 | 70 | 65 | 27 | Streamlining of Logistics, Hand Truck | 68 | Light Load | No | 4562182579485 | 412-7170 | ||
฿ 207.29 | 1 Piece(s) | 19 Day(s) | 10 | 85 | - | No | 70 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 65 | 25 | Streamlining of Logistics, Hand Truck | 61 | Light/Medium Load | No | - | - | ||
฿ 206.00 | 1 Piece(s) | 1 Day(s) | - | 85 | - | No | 50 | Rubber | No | 55 | 42 | 70 | 65 | 25 | Streamlining of Logistics, Hand Truck | 61 | Light/Medium Load | No | - | - |
How can we improve?
How can we improve?