1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SG Model Swivel Wheel Plate Type (Part Number)

CASTER

SG Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 182.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]Swivel type plate caster used for platform truck of light duty. [Applications]Used for drive orientation platform truck.

Features

●It is a standard small type caster with running performance and load bearing capability.

Specification

●P(mm):8.8
●Plate Type
●Flexible type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Part Number
SG-75NRB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

฿ 374.15

CASTER 1 Piece(s) 15 Day(s) -93-No60[Others] Nylon Foil RubberNo5542707527Streamlining of Logistics, Hand Truck66Light/Medium LoadPresence--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Fitting Material Steel
Mounting Hole Type Round hole Plate Width(mm) 58

Please check the type/dimensions/specifications of the part SG-75NRB in the SG Model Swivel Wheel Plate Type series.

Products with similar specification

Part Number
SG-100NR
SG-100NRB
SG-100RH
SG-75RH
SG-75RHE
SG-75UHF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

฿ 356.71

1 Piece(s) Available 8 Day(s) -122-No60[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

฿ 450.42

1 Piece(s) Available 15 Day(s) -122-No60[Others] Nylon Foil RubberNo824010010027Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--

฿ 324.00

1 Piece(s) 1 Day(s) -122-No50RubberNo824010010025Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

฿ 192.55

1 Piece(s) Same day -93-No60RubberNo5542707525Streamlining of Logistics, Hand Truck66Light/Medium LoadNo--

฿ 400.20

1 Piece(s) 5 Day(s) -93[Antistatic] Electrical ConductivityNo60RubberNo55-70--Streamlining of Logistics, Hand Truck66Light LoadNone--

฿ 396.79

1 Piece(s) 3 Day(s) -93-No70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5542707526Streamlining of Logistics, Hand Truck66Light/Medium LoadPresence--