(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Swivel type plate caster used for platform truck of light duty. [Applications]Used for drive orientation platform truck.
Part Number |
---|
SG-100UHF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 479.37 | CASTER | 1 Piece(s) | 3 Day(s) | - | 122 | - | No | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 82 | 40 | 100 | 100 | 28 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | Presence | - | - |
Loading...
Caster Type | Plate Type Universal | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Plate Width(mm) | 58 |
How can we improve?
How can we improve?