(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Caster allowing selection of angles of top rate in 45° increments. [Applications]Used for dolly, etc.
Optimal mainly for transport carts for light loads
Wheel material types
Elastomer (EL), rubber (RH), conductive rubber (RHE), rubber (nylon wheel / NR), rubber (B included / NRB), black nylon (BN),
urethane (UR), urethane (B included / UHF)
SGR model fixed wheel plate type dimensional drawing
Wheel Diameter | Part Number | Tread Material | Allowable Load | Wheel Width | Mounting Height H | Mounting Seat | Mounting Dimension | Hole Diameter | Dead Weight |
---|---|---|---|---|---|---|---|---|---|
D (mm) | daN (kgf) | W (mm) | H (mm) | A × B (mm) | X × Y (mm) | P (mm) | (g) | ||
75 | SGR-75EL | Elastomer | 50 (51.0) | 27 | 93 | 70 × 58 | 55 × 42 | 8.8 | 220 |
SGR-75RH | Rubber | 60 (61.2) | 25 | 290 | |||||
SGR-75RHE | Conductive Rubber | 60 (61.2) | 290 | ||||||
SGR-75NR | Rubber (nylon wheel) | 60 (61.2) | 27 | 230 | |||||
SGR-75NRB | Rubber (B included) | 60 (61.2) | 265 | ||||||
SGR-75N | Nylon | 80 (81.6) | 25 | 195 | |||||
SGR-75BN | Black nylon | 80 (81.6) | 195 | ||||||
SGR-75UR | Urethane | 70 (71.4) | 26 | 215 | |||||
SGR-75UHF | Urethane (B included) | 70 (71.4) | 255 | ||||||
100 | SGR-100EL | Elastomer | 50 (51.0) | 27 | 122 | 70 × 58 | 55 × 42 | 8.8 | 340 |
SGR-100RH | Rubber | 50 (51.0) | 25 | 500 | |||||
SGR-100RHE | Conductive Rubber | 50 (51.0) | 500 | ||||||
SGR-100NR | Rubber (nylon wheel) | 60 (61.2) | 27 | 435 | |||||
SGR-100NRB | Rubber (B included) | 60 (61.2) | 470 | ||||||
SGR-100N | Nylon | 60 (61.2) | 25 | 320 | |||||
SGR-100BN | Black nylon | 60 (61.2) | 320 | ||||||
SGR-100UR | Urethane | 60 (61.2) | 28 | 355 | |||||
SGR-100UHF | Urethane (B included) | 60 (61.2) | 28 | 455 |
Fixtures: trivalent bright chromate finishing
Can be used with both SG and SR models.
A caster where the angle of the top plate can be freely selected in 45° increments
Part number description
Fixed wheel
Plate type
Angles cannot be changed after fabrication.
Caster with adjuster foot, swivel wheel, plate type
A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.
UHG model swivel wheel plate type
A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.
JK-S model swivel wheel (swivel rigid type) plate type
A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.
Part Number |
---|
SGR-75NRB-45R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Short Length Direction W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Wheel Bearings | Specified Angle of Plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 397.11 | CASTER | 1 Piece(s) | Available | 9 Day(s) | 93 | - | 60 | [Others] Nylon Foil Rubber | No | 42 | 75 | 27 | Presence | 45R |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 55 |
Plate Length(mm) | 70 | Plate Width(mm) | 58 | Application | Streamlining of Logistics, Hand Truck |
Load Category | Light/Medium Load |
Please check the type/dimensions/specifications of the part SGR-75NRB-45R in the SGR Model Rigid Wheel Plate Type series.
Part Number |
---|
SGR-100BN-90 |
SGR-100EL-45L |
SGR-100EL-45R |
SGR-75NRB-90 |
SGR-75RH-45L |
SGR-75RH-45R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Short Length Direction W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Wheel Bearings | Specified Angle of Plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 359.22 | 1 Piece(s) | 7 Day(s) | 122 | - | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | - | - | - | None | 90 | ||
฿ 363.99 | 1 Piece(s) | Available | 9 Day(s) | 122 | - | 50 | Elastomer | Chemical Resistance | 42 | 100 | 27 | No | 45L | |
฿ 363.99 | 1 Piece(s) | Available | 9 Day(s) | 122 | - | 50 | Elastomer | Chemical Resistance | 42 | 100 | 27 | No | 45R | |
฿ 397.11 | 1 Piece(s) | Available | 9 Day(s) | 93 | - | 60 | [Others] Nylon Foil Rubber | No | 42 | 75 | 27 | Presence | 90 | |
฿ 258.28 | 1 Piece(s) | Available | 9 Day(s) | 93 | - | 60 | Rubber | No | 42 | 75 | 25 | No | 45L | |
฿ 258.28 | 1 Piece(s) | Available | 9 Day(s) | 93 | - | 60 | Rubber | No | 42 | 75 | 25 | No | 45R |
How can we improve?
How can we improve?