(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Caster with a shape specially designed for mounting on equal angle steel, making it easy to mount. 2-stage structure of turning part enabling smooth turning.
Part Number |
---|
SA-75N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Base Surface, □ A (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 483.80 | CASTER | 1 Piece(s) | 3 Day(s) | - | 96 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 45 | 75 | 25 | 66 | Light/Medium Load | No |
Loading...
Caster Type | Angle Type | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Steel shelve, woodwork furniture |
Please check the type/dimensions/specifications of the part SA-75N in the SA Model Swivel Wheel Angled Type series.
Part Number |
---|
SA-50R |
SA-50RE |
SA-65N |
SA-65RH |
SA-75RH |
SA-75RHE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Base Surface, □ A (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 245.72 | 1 Piece(s) | Available | 3 Day(s) | - | 65 | - | ~35.00 | 30 | Rubber | No | 31 | 50 | 20 | 47 | Light Load | No | |
฿ 191.29 | 1 Piece(s) | 9 Day(s) | - | 65 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 31 | - | 20 | 47 | Light Load | None | ||
฿ 445.69 | 1 Piece(s) | 3 Day(s) | - | 88 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 45 | 65 | 25 | 61 | Light/Medium Load | No | ||
฿ 465.61 | 1 Piece(s) | 3 Day(s) | - | 88 | - | 35.01~80.00 | 50 | Rubber | No | 45 | 65 | 25 | 61 | Light/Medium Load | No | ||
฿ 486.32 | 1 Piece(s) | 3 Day(s) | - | 96 | - | 35.01~80.00 | 60 | Rubber | No | 45 | 75 | 25 | 66 | Light/Medium Load | No | ||
฿ 514.33 | 1 Piece(s) | 3 Day(s) | - | 96 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 60 | Rubber | No | 45 | - | - | 66 | Light Load | None |
How can we improve?
How can we improve?