1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LTF Model Swivel Wheel Rubber Pipe Insertion Type (Part Number)

CASTER

LTF Model Swivel Wheel Rubber Pipe Insertion Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 116.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]General caster with good drivability and load capacity. [Applications]Used for product display shelves, etc.

Part Number
LTF-65RHE-ファイ24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

฿ 303.21

CASTER 1 Piece(s) 10 Day(s) 87[Antistatic] Electrical Conductivity~35.0030RubberNo24-2156Light LoadNone

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) No Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LTF-65RHE-ファイ24 in the LTF Model Swivel Wheel Rubber Pipe Insertion Type series.

Products with similar specification

Part Number
LTF-40BN-ファイ24
LTF-40R-ファイ16
LTF-40R-ファイ18
LTF-65UR-ファイ16
LTF-65UR-ファイ18
LTF-65UR-ファイ22
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

฿ 165.68

1 Piece(s) 10 Day(s) 60-~35.0020[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance24401842Light LoadNone

฿ 225.78

1 Piece(s) Available 3 Day(s) 60-~35.0020RubberNo16401741Light LoadNo

฿ 226.06

1 Piece(s) Available 8 Day(s) 60-~35.0020RubberNo18401741Light LoadNo

฿ 347.02

1 Piece(s) Available 8 Day(s) 87-~35.0035[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance16652156Light LoadNo

฿ 333.70

1 Piece(s) Available 8 Day(s) 87-~35.0035[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance18652156Light LoadNo

฿ 377.62

1 Piece(s) 3 Day(s) 87-~35.0035[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance22652156Light LoadNo