(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]General caster with good drivability and load capacity. [Applications]Used for product display shelves, etc.
Part Number |
---|
LTF-65RHE-ファイ22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254.36 | CASTER | 1 Piece(s) | 10 Day(s) | 87 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 22 | - | 21 | 56 | Light Load | None |
Loading...
Caster Type | Plug Style | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
Please check the type/dimensions/specifications of the part LTF-65RHE-ファイ22 in the LTF Model Swivel Wheel Rubber Pipe Insertion Type series.
Part Number |
---|
LTF-40BN-ファイ24 |
LTF-40R-ファイ16 |
LTF-40R-ファイ18 |
LTF-65RHE-ファイ24 |
LTF-65UR-ファイ16 |
LTF-65UR-ファイ18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 165.68 | 1 Piece(s) | 10 Day(s) | 60 | - | ~35.00 | 20 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 24 | 40 | 18 | 42 | Light Load | None | ||
฿ 225.78 | 1 Piece(s) | Available | 3 Day(s) | 60 | - | ~35.00 | 20 | Rubber | No | 16 | 40 | 17 | 41 | Light Load | No | |
฿ 226.06 | 1 Piece(s) | Available | 8 Day(s) | 60 | - | ~35.00 | 20 | Rubber | No | 18 | 40 | 17 | 41 | Light Load | No | |
฿ 303.21 | 1 Piece(s) | 10 Day(s) | 87 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | 24 | - | 21 | 56 | Light Load | None | ||
฿ 347.02 | 1 Piece(s) | Available | 8 Day(s) | 87 | - | ~35.00 | 35 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 16 | 65 | 21 | 56 | Light Load | No | |
฿ 333.70 | 1 Piece(s) | Available | 8 Day(s) | 87 | - | ~35.00 | 35 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 18 | 65 | 21 | 56 | Light Load | No |
How can we improve?
How can we improve?