1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LR Model Rigid Wheel Plate Type

LR Model Rigid Wheel Plate Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 90.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

G Model Polycarbonate Wheels, Colorful Casters Using Previously Unavailable Colors

LR-50R

LR-50R

Dimensional drawing, side view

Dimensional drawing, side view

Dimensional drawing

Dimensional drawing

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterDead Weight
D (mm)daN (kgf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)(g)
50LR-50RRubber30 (30.6)206558 × 4045 × 256.5125
LR-50NNylon40 (40.8)21100
  • Fixtures: trivalent bright chromate finishing
  • Fixed wheel
  • Plate type
Mounting method

Mounting method

Main application example (furniture)

Main application example (furniture)

Tread Material

Rubber (R)

Rubber (R)

Conductive Rubber (RE)

Conductive Rubber (RE)

Nylon (N)

Nylon (N)

Black nylon (BN)

Black nylon (BN)

Urethane (UR)

Urethane (UR)

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
LR-50BN
LR-50N
LR-50R
LR-50RE
LR-50UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProperties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width
(mm)
Wheel Bearings

฿ 90.74

CASTER 1 Piece(s) 10 Day(s) -35.01~80.0040[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-21None

฿ 120.96

CASTER 1 Piece(s) Available 3 Day(s) -35.01~80.0040[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5021No

฿ 139.05

CASTER 1 Piece(s) Available 10 Day(s) -~35.0030RubberNo5020No

฿ 123.81

CASTER 1 Piece(s) 10 Day(s) [Antistatic] Electrical Conductivity~35.0030RubberNo-20None

฿ 126.48

CASTER 1 Piece(s) 10 Day(s) -35.01~80.0038[Urethane] Aluminum Foil Thermosetting Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-21None

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H(mm) 65 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 45
Mounting Hole Pitch, Short Length Direction W1(mm) 25 Plate Length(mm) 58 Plate Width(mm) 40
Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Load Category Light Load