(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]General industrial caster used for transporting heavy items. [Applications]Used for drive orientation platform truck, stock cart, and wet area.
WK2-150
WK2-130
Dimensional drawing, side view
Dimensional drawing
Part Number | Wheel | Wheel Diameter | Wheel Width | Mounting Height H | Mounting Seat | Mounting Dimension | Hole Diameter | Allowable Load | Dead Weight | |
---|---|---|---|---|---|---|---|---|---|---|
D (mm) | W (mm) | H (mm) | A × B (mm) | X × Y (X' × Y') (mm) | P (mm) | daN (kgf) | (g) | |||
W | K2-130 | Steel plate wheels, rubber (B included) tread | 130 | 40 | 170 | 102 × 102 | 80 × 80 (75 × 75) | 11 | 160 (163.2) | 1,390 |
NR | Nylon wheel rubber tread (B included) | 160 (163.2) | 1,245 | |||||||
N | Nylon (B included) wheels | 150 (153.0) | 1,195 | |||||||
GU | Nylon wheel urethane tread (B included) | 160 (163.2) | 1100 | |||||||
W | K2-150 | Steel plate wheels, rubber (B included) tread | 150 | 40 | 190 | 104 × 110 | 80 × 80 (75 × 75) | 11 | 180 (183.6) | 1,410 |
NR | Nylon wheel rubber tread (B included) | 180 (183.6) | 1,200 | |||||||
N | Nylon (B included) wheels | 160 (163.2) | 1100 | |||||||
GU | Nylon wheel urethane tread (B included) | 180 (183.6) | 1,140 |
*Fixtures: trivalent bright chromate finishing.
W copper plate wheels, rubber (B included) tread
NR nylon wheels, rubber (B included) tread
N nylon (B included) wheels
GU nylon wheels, urethane tread (B included)
Part Number |
---|
WK2-130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 711.79 | CASTER | 1 Piece(s) | 10 Day(s) | 170 | 160 | Rubber | No | 75(80) | 75(80) | 102 | 102 | 130 | 40 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Presence | - |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | 140.01~220.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck |
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part WK2-130 in the K2 Model Fixed Wheel Plate Type series.
Part Number |
---|
GUK2-150 |
NK2-130 |
NK2-150 |
NRK2-130 |
NWRK2-150 |
WK2-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,066.23 | 1 Piece(s) | 10 Day(s) | 190 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 104 | 110 | 150 | 40 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Presence | - | ||
฿ 627.36 | 1 Piece(s) | 12 Day(s) | 170 | 150 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 130 | 40 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Presence | - | ||
฿ 686.78 | 1 Piece(s) | 14 Day(s) | 190 | 160 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 104 | 110 | 150 | 40 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Presence | - | ||
฿ 916.67 | 1 Piece(s) | 50 Day(s) | 170 | 160 | [Others] Nylon Foil Rubber | No | 75(80) | 75(80) | 102 | 102 | 130 | 40 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Presence | - | ||
฿ 759.86 | 1 Piece(s) | 3 Day(s) | - | - | Rubber | No | 75 (80) | 75 (80) | 104 | - | - | - | - | None | Nylon | ||
฿ 744.43 | 1 Piece(s) | 10 Day(s) | 190 | 180 | Rubber | No | 75(80) | 75(80) | 104 | 110 | 150 | 40 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Presence | - |
How can we improve?
How can we improve?