1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
K2 Model Fixed Wheel Plate Type (Part Number)

CASTER

K2 Model Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 627.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]General industrial caster used for transporting heavy items. [Applications]Used for drive orientation platform truck, stock cart, and wet area.

K2 Model

WK2-150

WK2-150

WK2-130

WK2-130

Dimensional drawing, side view

Dimensional drawing, side view

Dimensional drawing

Dimensional drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterAllowable LoadDead Weight
D (mm)W (mm)H (mm)A × B (mm)X × Y (X' × Y') (mm)P (mm)daN (kgf)(g)
WK2-130Steel plate wheels, rubber (B included) tread13040170102 × 10280 × 80 (75 × 75)11160 (163.2)1,390
NRNylon wheel rubber tread (B included)160 (163.2)1,245
NNylon (B included) wheels150 (153.0)1,195
GUNylon wheel urethane tread (B included)160 (163.2)1100
WK2-150Steel plate wheels, rubber (B included) tread15040190104 × 11080 × 80 (75 × 75)11180 (183.6)1,410
NRNylon wheel rubber tread (B included)180 (183.6)1,200
NNylon (B included) wheels160 (163.2)1100
GUNylon wheel urethane tread (B included)180 (183.6)1,140

*Fixtures: trivalent bright chromate finishing.

W copper plate wheels, rubber (B included) tread

W copper plate wheels, rubber (B included) tread

NR nylon wheels, rubber (B included) tread

NR nylon wheels, rubber (B included) tread

N nylon (B included) wheels

N nylon (B included) wheels

GU nylon wheels, urethane tread (B included)

GU nylon wheels, urethane tread (B included)

Part Number
NRK2-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Foil material

฿ 916.67

CASTER 1 Piece(s) 50 Day(s) 170160[Others] Nylon Foil RubberNo75(80)75(80)1021021304075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 140.01~220.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck
Load Category Medium Load

Please check the type/dimensions/specifications of the part NRK2-130 in the K2 Model Fixed Wheel Plate Type series.

Products with similar specification

Part Number
GUK2-150
NK2-130
NK2-150
NWRK2-150
WK2-130
WK2-150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Foil material

฿ 1,066.23

1 Piece(s) 10 Day(s) 190180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)1041101504075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-

฿ 627.36

1 Piece(s) 12 Day(s) 170150[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)1021021304075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-

฿ 686.78

1 Piece(s) 14 Day(s) 190160[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)1041101504075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-

฿ 759.86

1 Piece(s) 3 Day(s) --RubberNo75 (80)75 (80)104----NoneNylon

฿ 711.79

1 Piece(s) 10 Day(s) 170160RubberNo75(80)75(80)1021021304075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-

฿ 744.43

1 Piece(s) 10 Day(s) 190180RubberNo75(80)75(80)1041101504075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-