1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J2K-S Model Swivel Wheel (Swivel Rigid Type) Plate Type

CASTER

J2K-S Model Swivel Wheel (Swivel Rigid Type) Plate Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,369.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting heavy items

J2K-S Model Casters Often Used For Transport Carts And Roll Box Pallets, And For Other General Work

GUJ2K-150S

GUJ2K-150S

Dimensional drawing, side view

Dimensional drawing, side view

Dimensional drawing

Dimensional drawing

Wheel Diameter D (mm)Part NumberTread MaterialAllowable Load daN (kgf)Wheel Width W (mm)Mounting Height H (mm)Mounting Seat A × B (mm)Mounting dimensions X × Y (mm)Hole Diameter P (mm)Eccentricity E (mm)Turning Radius R (mm)Dead Weight
(g)
130WJ2K-130SRubber (steel plate wheels, B included)160 (163.2)40170102 × 10280 × 80 (75 × 75)11401102,095
NRJ2K-130SRubber (nylon wheels, B included)160 (163.2)1,650
NJ2K-130SNylon (B included)150 (153.0)1,600
GUJ2K-130SUrethane (nylon wheels, B included)160 (163.2)1,630
150WJ2K-150SRubber (steel plate wheels, B included)180 (183.6)40190102 × 10280 × 80 (75 × 75)11401152,085
NRJ2K-150SRubber (nylon wheels, B included)180 (183.6)1,810
NJ2K-150SNylon (B included)160 (163.2)1,745
GUJ2K-150SUrethane (nylon wheels, B included)180 (183.6)1,870
  • *Fixtures: trivalent bright chromate finishing.
  • Swivel wheels and fixed wheels are switchable in a single action.
Mounting method

Mounting method

Main application example (push cart or rolling box pallet)

Main application example (push cart or rolling box pallet)

Tread Material

Rubber (copper plate wheels, B included) (W)

Rubber (copper plate wheels, B included) (W)

Rubber (nylon wheels, B included) (NR)

Rubber (nylon wheels, B included) (NR)

Nylon (B included) (N)

Nylon (B included) (N)

MC nylon (B included) (MCB)

MC nylon (B included) (MCB)

Urethane (nylon wheels, B included) (GU)

Urethane (nylon wheels, B included) (GU)

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
GUJ2K-130S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,369.92

CASTER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 170 Load Range(daN) 140.01~220.00
Stopper (Detail) With Double Stopper (Rotation + Turning) Allowable Load(daN) 160 Wheel Material Nylon Foil Urethane Foam
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch, Long Length Direction L1(mm) 75(80) Mounting Hole Pitch, Short Length Direction W1(mm) 75(80) Plate Length(mm) 102
Plate Width(mm) 102 Wheel Dia. D(Ø) 130 Wheel Width(mm) 40
Application Streamlining of Logistics, Hand Truck Swivel Radius(mm) 110 Load Category Medium Load
Combination of Slotted Hole Pitch 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 Stopper Presence Wheel Bearings Presence

Please check the type/dimensions/specifications of the part GUJ2K-130S in the J2K-S Model Swivel Wheel (Swivel Rigid Type) Plate Type series.