(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Part Number |
---|
G-32EL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51.07 | CASTER | 1 Piece(s) | 5 Day(s) | - | 42 | ~35.00 | 12 | Elastomer | Chemical Resistance | 30 | 24 | 38 | 32 | 32 | 14 | 27 | Light Load | None | - |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
Please check the type/dimensions/specifications of the part G-32EL in the G Model Swivel Wheel (Single Bearing) Plate Type series.
Part Number |
---|
G-25R |
G-25UR |
G-32BN |
G-32N |
G-32R |
G-32UR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39.00 | 1 Piece(s) | 1 Day(s) | - | 35 | ~35.00 | 8 | Rubber | No | 28 | 23 | 35 | 30 | 25 | 12 | 21 | Light Load | No | - | ||
฿ 59.06 | 1 Piece(s) | 12 Day(s) | 10 | 35 | ~35.00 | 10 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 28 | 23 | 35 | 30 | 25 | 12 | 21 | Light Load | No | - | ||
฿ 45.04 | 1 Piece(s) | 10 Day(s) | - | 42 | ~35.00 | 18 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 30 | 24 | 38 | 32 | 32 | 14 | 27 | Light Load | None | - | ||
฿ 39.00 | 1 Piece(s) | 1 Day(s) | 10 | 42 | ~35.00 | 18 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 30 | 24 | 38 | 32 | 32 | 14 | 27 | Light Load | No | - | ||
฿ 46.00 | 1 Piece(s) | 1 Day(s) | - | 42 | ~35.00 | 12 | Rubber | No | 30 | 24 | 38 | 32 | 32 | 14 | 27 | Light Load | No | - | ||
฿ 63.63 | 1 Piece(s) | 10 Day(s) | 10 | 42 | ~35.00 | 18 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 30 | 24 | 38 | 32 | 32 | 14 | 27 | Light Load | No | - |
How can we improve?
How can we improve?