1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
GR Model Fixed Wheel Plate Type (Part Number)

CASTER

GR Model Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
GR-38BN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material

฿ 48.66

CASTER 1 Piece(s) 10 Day(s) -50~35.0028[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole361546253816Light LoadNone-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part GR-38BN in the GR Model Fixed Wheel Plate Type series.

Frequently Asked Questions (FAQ)

Question: Are there any recommended wheels?
Answer: Elastomer wheels are recommended. With elasticity equivalent to rubber wheels, elastomer wheels travel well even on uneven road surfaces. They also leave fewer marks on the floor.

Products with similar specification

Part Number
GR-25R
GR-25UR
GR-32BN
GR-38EL
GR-38N
GR-38R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material

฿ 33.00

1 Piece(s) 3 Day(s) -35~35.008RubberNoRound holes (two holes)29-36182512Light LoadNo-

฿ 58.03

1 Piece(s) 10 Day(s) 1035~35.0010[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound holes (two holes)29-36182512Light LoadNo-

฿ 37.38

1 Piece(s) 10 Day(s) -42~35.0018[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceRound holes (two holes)29-36203214Light LoadNone-

฿ 58.04

1 Piece(s) 5 Day(s) -50~35.0020ElastomerChemical ResistanceRound hole361546253817Light LoadNone-

฿ 43.00

1 Piece(s) 12 Day(s) 1050~35.0028[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole361546253816Light LoadNo-

฿ 56.00

1 Piece(s) 1 Day(s) -50~35.0020RubberNoRound hole361546253817Light LoadNo-