(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Part Number |
---|
GR-38N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43.00 | CASTER | 1 Piece(s) | 12 Day(s) | 10 | 50 | ~35.00 | 28 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round hole | 36 | 15 | 46 | 25 | 38 | 16 | Light Load | No | - |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
Please check the type/dimensions/specifications of the part GR-38N in the GR Model Fixed Wheel Plate Type series.
Part Number |
---|
GR-25R |
GR-25UR |
GR-32BN |
GR-38R |
GR-38UR |
GR-50BN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33.00 | 1 Piece(s) | 3 Day(s) | - | 35 | ~35.00 | 8 | Rubber | No | Round holes (two holes) | 29 | - | 36 | 18 | 25 | 12 | Light Load | No | - | ||
฿ 58.03 | 1 Piece(s) | 10 Day(s) | 10 | 35 | ~35.00 | 10 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 18 | 25 | 12 | Light Load | No | - | ||
฿ 37.38 | 1 Piece(s) | 10 Day(s) | - | 42 | ~35.00 | 18 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 20 | 32 | 14 | Light Load | None | - | ||
฿ 56.00 | 1 Piece(s) | 1 Day(s) | - | 50 | ~35.00 | 20 | Rubber | No | Round hole | 36 | 15 | 46 | 25 | 38 | 17 | Light Load | No | - | ||
฿ 92.83 | 1 Piece(s) | 12 Day(s) | 10 | 50 | ~35.00 | 28 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 36 | 15 | 46 | 25 | 38 | 16 | Light Load | No | - | ||
฿ 88.52 | 1 Piece(s) | 8 Day(s) | - | 65 | 35.01~80.00 | 38 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | Round hole | 45 | 25 | 58 | 40 | - | 21 | Light Load | None | - |
How can we improve?
How can we improve?