1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

GR Model Fixed Wheel Plate Type

GR Model Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
GR-25BN
GR-25EL
GR-25N
GR-25R
GR-25UR
GR-32BN
GR-32EL
GR-32N
GR-32R
GR-32UR
GR-38BN
GR-38EL
GR-38N
GR-38R
GR-38UR
GR-50BN
GR-50EL
GR-50N
GR-50R
GR-50UR
GR-65BN
GR-65EL
GR-65N
GR-65RH
GR-65UR
GR-75BN
GR-75EL
GR-75N
GR-75RH
GR-75UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material

฿ 30.06

CASTER 1 Piece(s) 10 Day(s) -35~35.0010[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound holes (two holes)29-36182512Light LoadNone-

฿ 36.69

CASTER 1 Piece(s) 5 Day(s) -35~35.008ElastomerChemical ResistanceRound holes (two holes)29-36182512Light LoadNone-

฿ 21.00

CASTER 10 Piece(s) Same day 1035~35.0010[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound holes (two holes)29-36182512Light LoadNo-

฿ 33.00

CASTER 1 Piece(s) 3 Day(s) -35~35.008RubberNoRound holes (two holes)29-36182512Light LoadNo-

฿ 58.03

CASTER 1 Piece(s) 10 Day(s) 1035~35.0010[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound holes (two holes)29-36182512Light LoadNo-

฿ 37.38

CASTER 1 Piece(s) 10 Day(s) -42~35.0018[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound holes (two holes)29-36203214Light LoadNone-

฿ 43.41

CASTER 1 Piece(s) 5 Day(s) -42~35.0012ElastomerChemical ResistanceRound holes (two holes)29-36203214Light LoadNone-

฿ 32.00

CASTER 1 Piece(s) 1 Day(s) 1042~35.0018[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound holes (two holes)29-36203214Light LoadNo-

฿ 39.00

CASTER 1 Piece(s) 1 Day(s) -42~35.0012RubberNoRound holes (two holes)29-36203214Light LoadNo-

฿ 63.29

CASTER 1 Piece(s) 10 Day(s) 1042~35.0018[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound holes (two holes)29-36203214Light LoadNo-

฿ 48.66

CASTER 1 Piece(s) 10 Day(s) -50~35.0028[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole361546253816Light LoadNone-

฿ 58.04

CASTER 1 Piece(s) 5 Day(s) -50~35.0020ElastomerChemical ResistanceRound hole361546253817Light LoadNone-

฿ 43.00

CASTER 1 Piece(s) 1 Day(s) 1050~35.0028[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole361546253816Light LoadNo-

฿ 56.00

CASTER 1 Piece(s) 1 Day(s) -50~35.0020RubberNoRound hole361546253817Light LoadNo-

฿ 92.83

CASTER 1 Piece(s) 1 Day(s) 1050~35.0028[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole361546253816Light LoadNo-

฿ 88.52

CASTER 1 Piece(s) 8 Day(s) -6535.01~80.0038[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole45255840-21Light LoadNone-

฿ 79.00

CASTER 1 Piece(s) 10 Day(s) -65~35.0025ElastomerChemical ResistanceRound hole452558405020Light LoadNo-

฿ 80.00

CASTER 1 Piece(s) 1 Day(s) 106535.01~80.0038[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole452558405021Light LoadNo-

฿ 95.00

CASTER 1 Piece(s) 1 Day(s) -65~35.0030RubberNoRound hole452558405020Light LoadNo-

฿ 135.30

CASTER 1 Piece(s) 10 Day(s) 106535.01~80.0038[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole452558405021Light LoadNo-

฿ 143.37

CASTER 1 Piece(s) 8 Day(s) -8035.01~80.0055[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole55-70---Light LoadNone-

฿ 148.34

CASTER 1 Piece(s) 1 Day(s) --35.01~80.00-ElastomerNoRound hole------Light LoadNonePP

฿ 133.00

CASTER 1 Piece(s) 1 Day(s) 108035.01~80.0055[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870476525Light/Medium LoadNo-

฿ 154.00

CASTER 1 Piece(s) 1 Day(s) -8035.01~80.0040RubberNoRound hole552870476525Light LoadNo-

฿ 232.00

CASTER 1 Piece(s) 10 Day(s) 108035.01~80.0055[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870476525Light/Medium LoadNo-

฿ 161.62

CASTER 1 Piece(s) 8 Day(s) -9035.01~80.00-[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole55-70---Light LoadNone-

฿ 185.55

CASTER 1 Piece(s) Same day -9035.01~80.0050ElastomerChemical ResistanceRound hole552870477527Light/Medium LoadNo-

฿ 148.57

CASTER 1 Piece(s) 1 Day(s) 109035.01~80.0065[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870477525Light/Medium LoadNo-

฿ 176.00

CASTER 1 Piece(s) 1 Day(s) -9035.01~80.0050RubberNoRound hole552870477525Light/Medium LoadNo-

฿ 273.44

CASTER 1 Piece(s) 10 Day(s) 109035.01~80.0065[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870477526Light/Medium LoadNo-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Frequently Asked Questions (FAQ)

Question: Are there any recommended wheels?
Answer: Elastomer wheels are recommended. With elasticity equivalent to rubber wheels, elastomer wheels travel well even on uneven road surfaces. They also leave fewer marks on the floor.