1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
E Model Swivel Wheel Plate Type (Part Number)

CASTER

E Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 103.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

●A classy chrome plating finish, excellent in decorativeness.

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Chrome Plated Finishing
Part Number
E-65UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

฿ 237.00

CASTER 1 Piece(s) 1 Day(s) 82-35.01~80.0040[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870426521Commercial Facilities Display / Streamlining of Logistics, Hand Truck56Light LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part E-65UR in the E Model Swivel Wheel Plate Type series.

Products with similar specification

Part Number
E-100NRB
E-100RH
E-100RHE
E-75EL
E-75N
E-75RH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

฿ 448.80

1 Piece(s) Available 10 Day(s) 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--

฿ 306.00

1 Piece(s) 12 Day(s) 122-35.01~80.0050RubberNo82401005810025Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

฿ 514.04

1 Piece(s) 10 Day(s) 122[Antistatic] Electrical Conductivity35.01~80.00-RubberNo82-10058--Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light LoadNone--

฿ 210.80

1 Piece(s) 10 Day(s) 92-~35.0030ElastomerChemical Resistance562870427521-65Light LoadNo4562182578525380-3112

฿ 188.00

1 Piece(s) 1 Day(s) 92-35.01~80.0050[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870427521Commercial Facilities Display / Streamlining of Logistics, Hand Truck65Light/Medium LoadNo--

฿ 182.00

1 Piece(s) 1 Day(s) 92-35.01~80.0040RubberNo562870427521Commercial Facilities Display / Streamlining of Logistics, Hand Truck65Light LoadNo--