(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Part Number |
---|
E-75N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 188.00 | CASTER | 1 Piece(s) | 1 Day(s) | 92 | - | 35.01~80.00 | 50 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 56 | 28 | 70 | 42 | 75 | 21 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 65 | Light/Medium Load | No | - | - |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part E-75N in the E Model Swivel Wheel Plate Type series.
Part Number |
---|
E-100NRB |
E-100RH |
E-100RHE |
E-75RH |
E-75RHE |
E-75UR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 448.80 | 1 Piece(s) | Available | 10 Day(s) | 122 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | Presence | - | - | |
฿ 306.00 | 1 Piece(s) | 12 Day(s) | 122 | - | 35.01~80.00 | 50 | Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | ||
฿ 514.04 | 1 Piece(s) | 10 Day(s) | 122 | [Antistatic] Electrical Conductivity | 35.01~80.00 | - | Rubber | No | 82 | - | 100 | 58 | - | - | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light Load | None | - | - | ||
฿ 182.00 | 1 Piece(s) | 1 Day(s) | 92 | - | 35.01~80.00 | 40 | Rubber | No | 56 | 28 | 70 | 42 | 75 | 21 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 65 | Light Load | No | - | - | ||
฿ 277.78 | 1 Piece(s) | 10 Day(s) | 92 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 40 | Rubber | No | 56 | - | 70 | 42 | - | 21 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 65 | Light Load | None | - | - | ||
฿ 261.00 | 1 Piece(s) | Same day | 92 | - | 35.01~80.00 | 45 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 75 | 21 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 65 | Light Load | No | - | - |
How can we improve?
How can we improve?