(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Mounting method (caster installation dedicated flat wrench)
Application example (product display shelf)
ET-100EL M12 × 35
ET-100RH UNF1/2 × 14
Dimensional drawing 1
Dimensional drawing 2
Wheel Diameter | Part Number | Tread Material | Allowable Load | Wheel Width | Mounting Height H | Screws | Pitch / Thread Count | Length | Plate Dimension | Eccentricity | Turning Radius | Dead Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | daN (kgf) | W (mm) | H (mm) | T | L | N (mm) | M (mm) | E (mm) | R (mm) | (g) | ||
100 | ET-100EL | Elastomer | 50 (51.0) | 27 | 126 | M12 | 1.75 | 35 | 21 | 31 | 82 | 400 |
ET-100RH | Rubber | 50 (51.0) | 25 | 525 | ||||||||
ET-100NR | Rubber (nylon wheel) | 60 (61.2) | 27 | 445 | ||||||||
ET-100NRB | Rubber (B included) | 60 (61.2) | 485 | |||||||||
ET-100N | Nylon | 60 (61.2) | 25 | 375 | ||||||||
ET-100UR | Urethane | 60 (61.2) | 28 | 405 | ||||||||
ET-100UHF | Urethane (B included) | 60 (61.2) | 455 | |||||||||
125 | ET-125RH | Rubber | 50 (51.0) | 25 | 152 | M12 | 1.75 | 35 | 21 | 36 | 99 | 715 |
ET-S model swivel wheel screw-in type (with stopper)
Small caster for industrial use. Wheel rotation can be locked with a stopper pedal on the side of the main body.
ETF-S model swivel wheel rubber pipe insertion type (with stopper)
Rubber pipe insertion type caster, easily mounted on indoor transport equipment, etc. The wheel rotation can be locked.
E model swivel wheel plate type
Small caster for industrial use, used for carts, store display fixtures, etc.
Part Number |
---|
ET-100UHF-M16X40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 523.81 | CASTER | 1 Piece(s) | Available | 10 Day(s) | 126 | Quiet | 35.01~80.00 | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 100 | 28 | 82 | Light/Medium Load | Presence | - | - |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part ET-100UHF-M16X40 in the ET Model Swivel Wheel Screw-In Type series.
Part Number |
---|
ET-100EL-W3/4X40 |
ET-100N-M12X35 |
ET-100N-M16X40 |
ET-100UHF-UNF1/2X25 |
ET-100UHF-W3/4X40 |
ET-100UR-M12X35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 361.45 | 1 Piece(s) | Available | 8 Day(s) | 126 | - | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | W3/4 | 100 | 27 | 82 | Light/Medium Load | No | - | - | |
฿ 277.34 | 1 Piece(s) | Available | 5 Day(s) | 126 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M12 | 100 | 25 | 82 | Light/Medium Load | No | - | - | |
฿ 317.69 | 1 Piece(s) | 5 Day(s) | 126 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M16 | 100 | 25 | 82 | Light/Medium Load | No | - | - | ||
฿ 523.81 | 1 Piece(s) | Available | 10 Day(s) | 126 | Quiet | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | UNF1/2 | 100 | 28 | 82 | Light/Medium Load | Presence | - | - | |
฿ 594.29 | 1 Piece(s) | Available | 10 Day(s) | 126 | Quiet | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | W3/4 | 100 | 28 | 82 | Light/Medium Load | Presence | - | - | |
฿ 418.29 | 1 Piece(s) | Available | 5 Day(s) | 126 | - | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M12 | 100 | 28 | 82 | Light/Medium Load | No | - | - |
How can we improve?
How can we improve?