1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ER Type Fixed Wheel Plate Type (Part Number)

CASTER

ER Type Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 83.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

●A classy chrome plating finish, excellent in decorativeness.

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Chrome Plated Finishing
Part Number
ER-100UHF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

฿ 423.89

CASTER 1 Piece(s) Available 10 Day(s) 122Quiet35.01~80.0060[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810028-Light/Medium LoadPresence--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ER-100UHF in the ER Type Fixed Wheel Plate Type series.

Products with similar specification

Part Number
ER-100NRB
ER-100RH
ER-100RHE
ER-100UR
ER-125RH
ER-50EL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

฿ 402.03

1 Piece(s) Available 10 Day(s) 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027-Light/Medium LoadPresence--

฿ 231.36

1 Piece(s) 10 Day(s) 122-35.01~80.0050RubberNo82401005810025-Light/Medium LoadNo--

฿ 466.90

1 Piece(s) 10 Day(s) 122[Antistatic] Electrical Conductivity35.01~80.00-RubberNo82-10058---Light LoadNone--

฿ 319.00

1 Piece(s) 10 Day(s) 122-35.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810028-Light/Medium LoadNo--

฿ 441.00

1 Piece(s) 1 Day(s) 148-35.01~80.0050RubberNo82401005812525-Light/Medium LoadNo--

฿ 121.93

1 Piece(s) 12 Day(s) 65-~35.0025ElastomerChemical Resistance562870425020-Light LoadNo--