1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Pressure Resin fluoropolymer Hose ST40

High Pressure Resin fluoropolymer Hose ST40
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Widely used in medicines and solvents.
[Features]
· High flexibility, high temperature resistance and chemical resistance.
· It is non-sticky and is also suitable for high-viscosity fluids such as adhesives and paints.
· Can be compatible with fluids like steam, food machines, etc., where cleanliness is required.
· SUS304 braid is used for the reinforcement layer, and it has high pressure-resistance and high durability.
· A conductive type (Electrostatic Discharge) ST40C is available in which carbon is attached to a fluoropolymer tube to release static electricity generated by the hose.

 
Part Number
ST406-[300-20000/10]L1005-[1001,​1004,​1005]
ST406-[300-20000/10]L1005-[1001,​1004,​1005]+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]
ST406-[300-20000/10]L1005+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]-[1001,​1004,​1005]
ST406-[300-20000/10]L1005+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]-[1001,​1004,​1005]+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]
ST408-[300-20000/10]L1005-[1001,​1004,​1005]
ST408-[300-20000/10]L1005-[1001,​1004,​1005]+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]
ST408-[300-20000/10]L1005+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]-[1001,​1004,​1005]
ST408-[300-20000/10]L1005+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]-[1001,​1004,​1005]+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]
ST409-[300-20000/10]L1005-[1001,​1004,​1005]
ST409-[300-20000/10]L1005-[1001,​1004,​1005]+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]
ST409-[300-20000/10]L1005+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]-[1001,​1004,​1005]
ST409-[300-20000/10]L1005+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]-[1001,​1004,​1005]+[1006,​1007,​1008,​1009,​1010,​1011,​1013,​1014,​1033,​1034,​1035,​1036]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Operating Pressure
(MPa)
End Metal Fitting (L side) End Metal Fitting (R side) Inner Dia. d
(Ø)
Exterior Masking Protection Part Minimum Bending Radius
(mm)
Hose Length ② Equal Exterior Cover External Masking Cover Included Adapter (L Side) Included Adapter (R Side)

-

RESIN HOSE 1 Piece(s) 11 Day(s) 20.510051001 ~ 10024.8No51SymbolSymbol--NoneNone

-

RESIN HOSE 1 Piece(s) 11 Day(s) 20.510051001 ~ 10024.8No51SymbolSymbol--None1006 ~ 1036

-

RESIN HOSE 1 Piece(s) 11 Day(s) 20.510051001 ~ 10024.8No51SymbolSymbol--1006 ~ 1036None

-

RESIN HOSE 1 Piece(s) 11 Day(s) 20.510051001 ~ 10024.8No51SymbolSymbol--1006 ~ 10361006 ~ 1036

-

RESIN HOSE 1 Piece(s) 11 Day(s) 20.510051001 ~ 10026.4No76SymbolSymbol--NoneNone

-

RESIN HOSE 1 Piece(s) 11 Day(s) 20.510051001 ~ 10026.4No76SymbolSymbol--None1006 ~ 1036

-

RESIN HOSE 1 Piece(s) 11 Day(s) 20.510051001 ~ 10026.4No76SymbolSymbol--1006 ~ 1036None

-

RESIN HOSE 1 Piece(s) 11 Day(s) 20.510051001 ~ 10026.4No76SymbolSymbol--1006 ~ 10361006 ~ 1036

-

RESIN HOSE 1 Piece(s) 11 Day(s) 17.010051001 ~ 10027.9No102----NANA

-

RESIN HOSE 1 Piece(s) 11 Day(s) 17.010051001 ~ 10027.9No102----NA1006 ~ 1036

-

RESIN HOSE 1 Piece(s) 11 Day(s) 17.010051001 ~ 10027.9No102----1006 ~ 1036NA

-

RESIN HOSE 1 Piece(s) 11 Day(s) 17.010051001 ~ 10027.9No102----1006 ~ 10361006 ~ 1036

Loading...

  1. 1

Basic Information

Fluid General Hydraulic Oil / Water / Air / Lubricant Metal Fitting Shape The straight of both sides Inner Tube Material fluoropolymer
Operating Temperature Range(°C) -54::232