(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
B type (Double Action)
Equipped with a low-speed opening/closing actuator for butterfly valves, high output torque, and self-locking function.
[Features]
·Employs an internal planetary gear reducer
・ Stepless adjustment limit cam dry contact switch is set as standard
・ With interlock switch
Type | Electric Butterfly Valves | Applicable Fluid | Water | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Wafer | Body Material | ADC12 | IP | Equivalent to IP67 |
Acquired Standards | ISO5211 | Connection Method | Wafer | Nominal Pressure | 5K/10K |
Actuator Specifications | EXS (100/200 VAC) for ON-OFF/low-speed opening/closing | Bracket | No | Material of stem | SUS403/SUS410 |
Material of Body | Aluminum |
Please check the type/dimensions/specifications of the part EXS100-10XJME-50A in the Aluminum XJ (SCS14A/EPDM) /Butterfly Valve series.
Part Number |
---|
EXS100-10XJME-100A |
EXS100-10XJME-150A |
EXS100-10XJME-65A |
EXS100-10XJME-80A |
EXS100-10XJSME-100A |
EXS100-10XJSME-125A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plumbing Thread Nominal | Voltage | Voltage |
---|---|---|---|---|---|---|---|
฿ 56,677.47 | 1 Piece(s) | 7 Day(s) | 4 | AC100V | AC100V | ||
฿ 89,573.29 | 1 Piece(s) | 7 Day(s) | 6 | AC100V | AC100V | ||
฿ 32,295.86 | 1 Piece(s) | 7 Day(s) | 2 1/2 | AC100V | AC100V | ||
฿ 32,586.12 | 1 Piece(s) | 7 Day(s) | 3 | AC100V | AC100V | ||
฿ 56,193.71 | 1 Piece(s) | 7 Day(s) | 4 | AC100V | AC100V | ||
฿ 100.00 | 1 Piece(s) | Quote | 5 | AC100V | AC100V |
How can we improve?
How can we improve?