1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual 3-Way Ball Valve

SANITARY VALVES

Manual 3-Way Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Can be switched to accommodate all kinds of flow. Handle has a stopper at every 90° and can rotate 360°. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

Part Number
BN3-M-C-1.0S-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

SANITARY VALVES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Ball Applicable Fluid Water Driving Type Manual
Seal Material PTFE Inner Dia. d(Ø) 23 Max. Pressure(MPa) 0.7
Surface Finish Innter and Outer Surface Buff Polishing Ball Valve Type 3-way Fitting Direction 3-way
Fitting Type Ferrule Handle Material Resin Ball + Stainless steel Operating Temperature Range(°C) -5::95
Operational Air Pressure(MPa) None Size 1.0S Material of Gasket Fluorine Rubber