(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a large vacuum unit ideal for controlling large flow.
Part Number |
---|
VSQ-D10[A,B]-[8,10][6,8,10][J,S]-[1,3] |
VSQ-D10[A,B]-[8,10][6,8,10][J,S]-[1,3]-R |
VSQ-D12[A,B]-[8,10][6,8,10][J,S]-[1,3] |
VSQ-D12[A,B]-[8,10][6,8,10][J,S]-[1,3]-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Performance | Suction Flow (l/min) | Nozzle Dia. | Electromagnetic Valve Voltage | Exhaust Port (EX) | Vacuum Pressure Switch Specifications | Valve Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | VACUUM COMPONENT | 1 Piece(s) | 14 Day(s) | 46 | R1/8 | φ8 / φ10 | R1/8 | φ6 / φ8 / φ10 | High vacuum type / Medium Flow Rate Type | 75 | φ1.0 | 24 VDC / 100 V AC | φ12 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 14 Day(s) | 46 | R1/8 | φ8 / φ10 | R1/8 | φ6 / φ8 / φ10 | High vacuum type / Medium Flow Rate Type | 75 | φ1.0 | 24 VDC / 100 V AC | φ12 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | - | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 14 Day(s) | 70 | R1/8 | φ8 / φ10 | R1/8 | φ6 / φ8 / φ10 | High vacuum type / High Flow Rate Type | 85 | φ1.2 | 24 VDC / 100 V AC | φ12 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 14 Day(s) | 70 | R1/8 | φ8 / φ10 | R1/8 | φ6 / φ8 / φ10 | High vacuum type / High Flow Rate Type | 85 | φ1.2 | 24 VDC / 100 V AC | φ12 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | - | Normally Closed / Normally Open |
Loading...
Type | Unit | Ultimate Vacuum(kPa) | -93 | Application | Single Item |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.3::0.7 | Operating Temp. Range(°C) | 5::50 | Nozzle Type | 2-stage Nozzle |
How can we improve?
How can we improve?