(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide selection of optimal units has been made possible by using unit modules.
Part Number |
---|
VSK-AH05A-6[4,6,8][8L,8,S] |
VSK-AH05A-6[4,6,8][8L,8,S]-[NA,NW,PA,PW] |
VSK-AH05A-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05A-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05A-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05A-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05A-6[4,6,8][8L,8,S]-[A,B] |
VSK-AH05A-6[4,6,8][8L,8,S]-[A,B]-[NA,NW,PA,PW] |
VSK-AH05B-6[4,6,8][8L,8,S] |
VSK-AH05B-6[4,6,8][8L,8,S]-[NA,NW,PA,PW] |
VSK-AH05B-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05B-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05B-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05B-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05B-6[4,6,8][8L,8,S]-[A,B] |
VSK-AH05B-6[4,6,8][8L,8,S]-[A,B]-[NA,NW,PA,PW] |
VSK-AH05C-6[4,6,8][8L,8,S] |
VSK-AH05C-6[4,6,8][8L,8,S]-[NA,NW,PA,PW] |
VSK-AH05C-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05C-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05C-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05C-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05C-6[4,6,8][8L,8,S]-[A,B] |
VSK-AH05C-6[4,6,8][8L,8,S]-[A,B]-[NA,NW,PA,PW] |
VSK-AH05D-6[4,6,8][8L,8,S] |
VSK-AH05D-6[4,6,8][8L,8,S]-[NA,NW,PA,PW] |
VSK-AH05D-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05D-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05D-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05D-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05D-6[4,6,8][8L,8,S]-[A,B] |
VSK-AH05D-6[4,6,8][8L,8,S]-[A,B]-[NA,NW,PA,PW] |
VSK-AH05E-6[4,6,8][8L,8,S] |
VSK-AH05E-6[4,6,8][8L,8,S]-[NA,NW,PA,PW] |
VSK-AH05E-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05E-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05E-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05E-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05E-6[4,6,8][8L,8,S]-[A,B] |
VSK-AH05E-6[4,6,8][8L,8,S]-[A,B]-[NA,NW,PA,PW] |
VSK-AH05F-6[4,6,8][8L,8,S] |
VSK-AH05F-6[4,6,8][8L,8,S]-[NA,NW,PA,PW] |
VSK-AH05F-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05F-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05F-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05F-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05F-6[4,6,8][8L,8,S]-[A,B] |
VSK-AH05F-6[4,6,8][8L,8,S]-[A,B]-[NA,NW,PA,PW] |
VSK-AH05G-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05G-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05G-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05G-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05H-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05H-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05H-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05H-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05J-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05J-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05J-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05J-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05K-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05K-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05K-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05K-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05L-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05L-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05L-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05L-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05M-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05M-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05M-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05M-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05P-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05P-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05P-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05P-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05Q-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05Q-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05Q-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05Q-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05R-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05R-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05R-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05R-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05S-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05S-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
VSK-AH05S-6[4,6,8][8L,8,S]-[1,3][A,B] |
VSK-AH05S-6[4,6,8][8L,8,S]-[1,3][A,B]-[NA,NW,PA,PW] |
VSK-AH05T-6[4,6,8][8L,8,S]-[1,3] |
VSK-AH05T-6[4,6,8][8L,8,S]-[1,3]-[NA,NW,PA,PW] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Performance | Suction Flow (l/min) | Nozzle Dia. | Electromagnetic Valve Voltage | Exhaust Port | Unit Combination Code | Vacuum Pressure Switch Specifications | Valve Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | NA | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | Normally Closed / Normally Open | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NA | NA | ||
- | VACUUM COMPONENT | 1 Piece(s) | 13 Day(s) | Filter | -91 | 11.5 | R1/8 | φ6 | R1/8 | φ4 / φ6 / φ8 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Elbow Common Exhaust / φ8 One-Touch Fittings Straight Common Exhaust / Open Atmospheric With Silencer | - | NPN Output 1 Point, Analog Output / PNP Output 1 Point, Analog Output / NPN Output 2 Points / PNP Output 2 Points | NA |
Loading...
Type | Unit | Application | Single Item | Operating Pressure Range(MPa) | 0.25::0.7 |
---|---|---|---|---|---|
Operating Temp. Range(°C) | 5::50 |
How can we improve?
How can we improve?