(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enables control of flow and pressure for the break air.
Part Number |
---|
VSJ-E07[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-E07[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
VSJ-E10[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-E10[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
VSJ-E12[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-E12[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
VSJ-H05[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-H05[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
VSJ-H07[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-H07[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
VSJ-H10[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-H10[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
VSJ-H12[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-H12[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
VSJ-L05[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-L05[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
VSJ-L07[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-L07[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
VSJ-L10[A,B,D]-4[4,6][8,S]-[1,3] |
VSJ-L10[A,B,D]-4[4,6][8,S]-[1,3]-[A,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Performance | Suction Flow (l/min) | Nozzle Dia. | Electromagnetic Valve Voltage | Exhaust Port (EX) | Vacuum Pressure Switch Specifications | Valve Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -90.4 | 17 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Low Flow Rate | 10.5 | φ0.7 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -90.4 | 17 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Low Flow Rate | 10.5 | φ0.7 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -90.4 | 34 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Low Flow Rate | 21 | φ1.0 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -90.4 | 34 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Low Flow Rate | 21 | φ1.0 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -90.4 | 47 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Low Flow Rate | 27 | φ1.2 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -90.4 | 47 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Low Flow Rate | 27 | φ1.2 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -90.4 | 11.5 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -90.4 | 11.5 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Medium Flow Rate Type | 7 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -93.1 | 23 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Medium Flow Rate Type | 13 | φ0.7 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -93.1 | 23 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Medium Flow Rate Type | 13 | φ0.7 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -93.1 | 46 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Medium Flow Rate Type | 27 | φ1.0 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -93.1 | 46 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Medium Flow Rate Type | 27 | φ1.0 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -93.1 | 70 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Medium Flow Rate Type | 38 | φ1.2 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -93.1 | 70 | R1/8 | φ4 | R1/8 | φ4 / φ6 | High vacuum type / Medium Flow Rate Type | 38 | φ1.2 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -66.5 | 11.5 | R1/8 | φ4 | R1/8 | φ4 / φ6 | Medium Vacuum / High Flow Rate Type | 11 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -66.5 | 11.5 | R1/8 | φ4 | R1/8 | φ4 / φ6 | Medium Vacuum / High Flow Rate Type | 11 | φ0.5 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -66.5 | 23 | R1/8 | φ4 | R1/8 | φ4 / φ6 | Medium Vacuum / High Flow Rate Type | 26 | φ0.7 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 18 Day(s) | Pressure Switch for Vacuum with LED Display | -66.5 | 23 | R1/8 | φ4 | R1/8 | φ4 / φ6 | Medium Vacuum / High Flow Rate Type | 26 | φ0.7 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 14 Day(s) | Pressure Switch for Vacuum with LED Display | -66.5 | 46 | R1/8 | φ4 | R1/8 | φ4 / φ6 | Medium Vacuum / High Flow Rate Type | 40 | φ1.0 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | Without Vacuum Pressure Switch | Normally Closed / Normally Open / Self-Holding Type | ||
- | VACUUM COMPONENT | 1 Piece(s) | 14 Day(s) | Pressure Switch for Vacuum with LED Display | -66.5 | 46 | R1/8 | φ4 | R1/8 | φ4 / φ6 | Medium Vacuum / High Flow Rate Type | 40 | φ1.0 | 24 VDC / 100 V AC | φ8 One-Touch Fittings Common Exhaust / Open Atmospheric With Silencer | 1 point NPN output with LED display and analog output / 2 point NPN output with LED display | Normally Closed / Normally Open / Self-Holding Type |
Loading...
Type | Unit | Application | Single Item | Operating Pressure Range(MPa) | 0.3::0.7 |
---|---|---|---|---|---|
Operating Temp. Range(°C) | 5::50 |
How can we improve?
How can we improve?