(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The most reasonable modular type refining system. Note: CAD data of this series is being revised. Please wait till the corrections are done.
External appearance A
External appearance B
Display symbols
Model | Piping Connection Port Diameter Rc | |||
---|---|---|---|---|
1/8 | 1/4 | 3/8 | 1/2 | |
C150 | 01 | 02 | ||
C200 | 02 | |||
C300 | 02 | 03 | ||
C400 | 02 | 03 | ||
C600 | 02 | 03 | 04 |
Items | Model | ||||||
---|---|---|---|---|---|---|---|
C150 | C200 | C300 | C400 | C600 | |||
Operating fluid | Air | ||||||
Piping connection diameter | Rc | 1/8, 1/4 | 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4, 3/8, 1/2 | |
Filtration Rating | µm | 5 | |||||
Pressure setting range | MPa | 0.05 to 0.83 | |||||
Maximum operating pressure | MPa | 0.93 | |||||
Guaranteed pressure resistance | MPa | 1.47 | |||||
Operating temperature range (Ambient and operating fluid) | °C | +5 to +60 | |||||
Air filter condensate storage capacity | cc | 15 | 55 | 90 | |||
Lubricator oil storage capacity | cc | 25 | 85 | 160 | |||
Recommended lubricant | Turbine oil Class 1 (ISO VG32) equivalent | ||||||
Weight (With pressure gauge) | kg | Standard | 0.70 (0.72)^Note | 1.16 | 1.20 | 1.43 | 1.51 |
Auto condensate type | — | 1.19 | 1.23 | 1.46 | 1.54 | ||
Materials | Main body | Die-cast aluminum | Die-cast aluminum Zinc die-cast | Zinc die-cast | Die-cast aluminum Zinc die-cast | Die-cast aluminum | |
bowl | Polycarbonate | ||||||
Component type | Air filter | F150 | F300 | F300 | F600 | F600 | |
Regulator | R150 | R150 | R300 | R300 | R600 | ||
Lubricator | L150 | L300 | L300 | L600 | L600 | ||
Standard equipment | Bracket | D module | |||||
Air filter | Push-type drain cock | Screw type drain cock, bowl guard | |||||
Regulator | Pressure gauge G1-40 (ø40 × 1 MPa) | ||||||
Lubricator | — | Bowl guard |
Note: () Weight with bowl guard
C150
C200
C300
C400
C600
The most reasonable modular type refining system.
The KOGANEI Multi Series supplies ideal air for all types of air drive and air control with a wide variety of series configurations and variations. Moreover, because it is a modular type that can be assembled with each device, it is compact and easy to maintain after installation.
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
C150-01 |
C200-02 |
C300-02 |
C300-03 |
C300-03-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Filter, Drain Storage Capacity (cm3) | Drain Cock | Lubricator, Oil Storage Volume (cm3) | Air filter compatible model number | Regulator compatible model number | Lubricator Compatible Model Number | Body size | Drain Cock Specifications of Air Filter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,040.91 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 22 Day(s) | Rc1/8 | 15 | Manual | 25 | F150 | R150 | L150 | 150 | Push-type or screw-type drain cock | ||
฿ 4,502.89 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 21 Day(s) | Rc1/4 | 55 | Manual | 85 | F300 | R150 | L300 | 200 | Push-type or screw-type drain cock | ||
฿ 4,608.20 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 3 Day(s) | Rc1/4 | 55 | Manual | 85 | F300 | R300 | L300 | 300 | Push-type or screw-type drain cock | ||
฿ 4,611.22 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 3 Day(s) | Rc3/8 | 55 | Manual | 85 | F300 | R300 | L300 | 300 | Push-type or screw-type drain cock | ||
฿ 5,970.92 | AIR TREATMENT EQUIPMENT | 1 Piece(s) | 21 Day(s) | Rc3/8 | 55 | Auto | 85 | F300 | R300 | L300 | 300 | Auto drain type drain cock |
Loading...
Regulator Unit Combination | Filter + Regulator + Lubricator | Set Pressure Range(MPa) | 0.05 to 0.83 | Filter, Filtration Level | 5μm |
---|---|---|---|---|---|
Operating Environment | Air powered tools / Measuring equipment / Medicament・Drug / Drying room / Preventing of Raising Dust | Compressed Air Quality | General Dry Air / Clean and Dry Air / Odorless Air | Max. Operating Pressure(MPa) | 0.93 |
Bowl Material | Polycarbonate | Bowl Guard | No | Pressure Gauge | Presence (Absence of Indicator) |
Usage | F.R.L. combination | Pressure Gauge Specifications | Standard specification 1 MPa | Non-ion Specification | Standard specifications |
Lubricator Drain Cock Specifications | Without drain cock |
How can we improve?
How can we improve?