(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Boost your system with modularization. Dual element construction provides long life. Note: CAD data of this series is being revised. Please wait till the corrections are done.
[Features]
· Its elasticity and flexibility allows it to be used for piping in even tight spaces.
· TAC duct aluminum can shrink to 1/5 of its length, and TAC duct aluminum 2 can shrink to 1/10 of its length. This allows it to be stored compactly so it does not take up much storage space.
· Can withstand bending multiple times and is resistant to heat (up to 80°C)
Part Number |
---|
C2040-[8N,8,10N,10]-W-F1NX1 |
C2040-[8N,8,10N,10]-W-F1NX1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1T[6,8,] |
C2040-[8N,8,10N,10]-W-F1T[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1T[6,8,]X1 |
C2040-[8N,8,10N,10]-W-F1T[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1X1 |
C2040-[8N,8,10N,10]-W-F1X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1Z |
C2040-[8N,8,10N,10]-W-F1Z-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1ZN |
C2040-[8N,8,10N,10]-W-F1ZN-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1ZNT[6,8,] |
C2040-[8N,8,10N,10]-W-F1ZNT[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1ZNT[6,8,]X1 |
C2040-[8N,8,10N,10]-W-F1ZNT[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1ZNX1 |
C2040-[8N,8,10N,10]-W-F1ZNX1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1ZT[6,8,] |
C2040-[8N,8,10N,10]-W-F1ZT[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1ZT[6,8,]X1 |
C2040-[8N,8,10N,10]-W-F1ZT[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-F1ZX1 |
C2040-[8N,8,10N,10]-W-F1ZX1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-M1 |
C2040-[8N,8,10N,10]-W-M1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-M1N |
C2040-[8N,8,10N,10]-W-M1N-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-M1NT[6,8,] |
C2040-[8N,8,10N,10]-W-M1NT[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-M1NT[6,8,]X1 |
C2040-[8N,8,10N,10]-W-M1NT[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-M1NX1 |
C2040-[8N,8,10N,10]-W-M1NX1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-M1T[6,8,] |
C2040-[8N,8,10N,10]-W-M1T[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-M1T[6,8,]X1 |
C2040-[8N,8,10N,10]-W-M1T[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-M1X1 |
C2040-[8N,8,10N,10]-W-M1X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-N |
C2040-[8N,8,10N,10]-W-N-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-NT[6,8,] |
C2040-[8N,8,10N,10]-W-NT[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-NT[6,8,]X1 |
C2040-[8N,8,10N,10]-W-NT[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-NX1 |
C2040-[8N,8,10N,10]-W-NX1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-T[6,8,] |
C2040-[8N,8,10N,10]-W-T[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-T[6,8,]X1 |
C2040-[8N,8,10N,10]-W-T[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-X1 |
C2040-[8N,8,10N,10]-W-X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-Z |
C2040-[8N,8,10N,10]-W-Z-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-ZN |
C2040-[8N,8,10N,10]-W-ZN-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-ZNT[6,8,] |
C2040-[8N,8,10N,10]-W-ZNT[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-ZNT[6,8,]X1 |
C2040-[8N,8,10N,10]-W-ZNT[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-ZNX1 |
C2040-[8N,8,10N,10]-W-ZNX1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-ZT[6,8,] |
C2040-[8N,8,10N,10]-W-ZT[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-ZT[6,8,]X1 |
C2040-[8N,8,10N,10]-W-ZT[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2040-[8N,8,10N,10]-W-ZX1 |
C2040-[8N,8,10N,10]-W-ZX1-[G40P,G41P,G45P,G49P,G52P,R2] |
C3040-[8N,8,10N,10]-W |
C3040-[8N,8,10N,10]-W-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C3040-[8N,8,10N,10]-W-[M1,M,Z] |
C3040-[8N,8,10N,10]-W-[M1,M,Z]-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C3040-[8N,8,10N,10]-W-[M1,M,Z]RN |
C3040-[8N,8,10N,10]-W-[M1,M,Z]RN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C3040-[8N,8,10N,10]-W-[M1,M,Z]RNX1 |
C3040-[8N,8,10N,10]-W-[M1,M,Z]RNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C3040-[8N,8,10N,10]-W-[M1,M,Z]N |
C3040-[8N,8,10N,10]-W-[M1,M,Z]N-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C3040-[8N,8,10N,10]-W-[M1,M,Z]NRN |
C3040-[8N,8,10N,10]-W-[M1,M,Z]NRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C3040-[8N,8,10N,10]-W-[M1,M,Z]NRNX1 |
C3040-[8N,8,10N,10]-W-[M1,M,Z]NRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C3040-[8N,8,10N,10]-W-[M1,M,Z]NX1 |
C3040-[8N,8,10N,10]-W-[M1,M,Z]NX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C3040-[8N,8,10N,10]-W-[M1,M,Z]X1 |
C3040-[8N,8,10N,10]-W-[M1,M,Z]X1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C3040-[8N,8,10N,10]-W-[M1,M,Z]Y |
C3040-[8N,8,10N,10]-W-[M1,M,Z]Y-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Filter, Filtration Level | Bowl Material | Relief | Flow Direction | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Filter Drain Type | Bowl material details | Pressure Gauge Attached | Max. Flow (㎥/min) | Pressure Switch + Joiner Set | Residual Pressure Discharge Valve + Joiner Set | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | NA | 0.25 | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 23 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Back Flow(Right→Left) | 45 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Back Flow(Right→Left) | 45 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Non-relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Non-relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Non-relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Non-relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Non-relief | Back Flow(Right→Left) | 45 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Non-relief | Back Flow(Right→Left) | 45 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Non-relief | Back Flow(Right→Left) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Non-relief | Back Flow(Right→Left) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Back Flow(Right→Left) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin / Metal | Relief | Back Flow(Right→Left) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 0.3μm | Resin / Metal | Relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | 0.36 | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 0.3μm | Resin / Metal | Relief | Standard Flow (Left→Right) | 45 | Manual Drain Cock | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.36 | NA | NA | White |
Loading...
Regulator Unit Combination | Filter Regulator + Mist Filter | Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Bowl Guard | Presence |
How can we improve?
How can we improve?