1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

FRL Combination (Modular Type Standard) C*000/C*500 Series

FRL Combination (Modular Type Standard) C*000/C*500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Space-saving type with integrated filter, regulator and lubricator.
[Features]
· Modular design for each F.R.L device focused on making main dimensions of the devices (width/depth) more compact.
· Adopts a unique chemical fiber structure that is rough on the surface and becomes finer towards the inside.
· Space-saving, recessed type pressure gauge.
· The weight of the hybrid model is reduced by 50% compared to the conventional model by combining material and strength.
[Applications]
· To effectively and economically remove impurities in compressed air.
· Space-saving in piping.

Part Number
C1000-[6G,​6N,​6,​8N,​8]-W
C1000-[6G,​6N,​6,​8N,​8]-W-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-PW
C1000-[6G,​6N,​6,​8N,​8]-W-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-VW
C1000-[6G,​6N,​6,​8N,​8]-W-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-C
C1000-[6G,​6N,​6,​8N,​8]-W-C-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-C-PW
C1000-[6G,​6N,​6,​8N,​8]-W-C-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-C-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-C-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-C-VW
C1000-[6G,​6N,​6,​8N,​8]-W-C-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CN
C1000-[6G,​6N,​6,​8N,​8]-W-CN-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CN-PW
C1000-[6G,​6N,​6,​8N,​8]-W-CN-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CN-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-CN-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CN-VW
C1000-[6G,​6N,​6,​8N,​8]-W-CN-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CNX1
C1000-[6G,​6N,​6,​8N,​8]-W-CNX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CNX1-PW
C1000-[6G,​6N,​6,​8N,​8]-W-CNX1-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CNX1-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-CNX1-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CNX1-VW
C1000-[6G,​6N,​6,​8N,​8]-W-CNX1-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CX1
C1000-[6G,​6N,​6,​8N,​8]-W-CX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CX1-PW
C1000-[6G,​6N,​6,​8N,​8]-W-CX1-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CX1-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-CX1-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CX1-VW
C1000-[6G,​6N,​6,​8N,​8]-W-CX1-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZ
C1000-[6G,​6N,​6,​8N,​8]-W-CZ-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZ-PW
C1000-[6G,​6N,​6,​8N,​8]-W-CZ-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZ-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-CZ-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZ-VW
C1000-[6G,​6N,​6,​8N,​8]-W-CZ-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZN
C1000-[6G,​6N,​6,​8N,​8]-W-CZN-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZN-PW
C1000-[6G,​6N,​6,​8N,​8]-W-CZN-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZN-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-CZN-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZN-VW
C1000-[6G,​6N,​6,​8N,​8]-W-CZN-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZNX1
C1000-[6G,​6N,​6,​8N,​8]-W-CZNX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZNX1-PW
C1000-[6G,​6N,​6,​8N,​8]-W-CZNX1-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZNX1-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-CZNX1-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZNX1-VW
C1000-[6G,​6N,​6,​8N,​8]-W-CZNX1-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZX1
C1000-[6G,​6N,​6,​8N,​8]-W-CZX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZX1-PW
C1000-[6G,​6N,​6,​8N,​8]-W-CZX1-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZX1-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-CZX1-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-CZX1-VW
C1000-[6G,​6N,​6,​8N,​8]-W-CZX1-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-F1
C1000-[6G,​6N,​6,​8N,​8]-W-F1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-F1-PW
C1000-[6G,​6N,​6,​8N,​8]-W-F1-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-F1-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-F1-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-F1-VW
C1000-[6G,​6N,​6,​8N,​8]-W-F1-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-F1N
C1000-[6G,​6N,​6,​8N,​8]-W-F1N-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-F1N-PW
C1000-[6G,​6N,​6,​8N,​8]-W-F1N-PW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-F1N-PWVW
C1000-[6G,​6N,​6,​8N,​8]-W-F1N-PWVW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-F1N-VW
C1000-[6G,​6N,​6,​8N,​8]-W-F1N-VW[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1000-[6G,​6N,​6,​8N,​8]-W-F1NX1
C1000-[6G,​6N,​6,​8N,​8]-W-F1NX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Filter, Filtration Level Min. Dripping Flow Rate
(l/min)
Bowl Material Relief Flow Direction Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Oil Capacity
(cm3)
Filter Drain Type Bowl material details Lubricator Pressure Gauge Attached Configured Regulator Product No. Pressure Switch + Joiner Set Residual Pressure Discharge Valve + Joiner Set Type

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge20-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableNAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WAvailableAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNAAvailableWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-NAR1000-WNANAWhite

-

F.R.L UNIT 1 Piece(s) 16 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μm0.015ResinNon-reliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge20-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DR1000-WNANAWhite

Loading...

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Bowl Guard Presence