(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Boost your system with modularization.
· Dual element construction provides long lifespan.
· Integrates a filter, oil mist filter and regulator.
Part Number |
---|
C1030-[6G,6N,6,8G,8N,8]-W |
C1030-[6G,6N,6,8G,8N,8]-W-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-RN |
C1030-[6G,6N,6,8G,8N,8]-W-RN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-RNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-RNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1 |
C1030-[6G,6N,6,8G,8N,8]-W-F1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1RN |
C1030-[6G,6N,6,8G,8N,8]-W-F1RN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1RNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-F1RNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1N |
C1030-[6G,6N,6,8G,8N,8]-W-F1N-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1NRN |
C1030-[6G,6N,6,8G,8N,8]-W-F1NRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1NRNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-F1NRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1NX1 |
C1030-[6G,6N,6,8G,8N,8]-W-F1NX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1X1 |
C1030-[6G,6N,6,8G,8N,8]-W-F1X1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1Z |
C1030-[6G,6N,6,8G,8N,8]-W-F1Z-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZRN |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZRNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZN |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZNRN |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZNRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZNRNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZNRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZX1 |
C1030-[6G,6N,6,8G,8N,8]-W-F1ZX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-N |
C1030-[6G,6N,6,8G,8N,8]-W-N-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-NRN |
C1030-[6G,6N,6,8G,8N,8]-W-NRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-NRNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-NRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-NX1 |
C1030-[6G,6N,6,8G,8N,8]-W-NX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-X1 |
C1030-[6G,6N,6,8G,8N,8]-W-X1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-Z |
C1030-[6G,6N,6,8G,8N,8]-W-Z-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-ZRN |
C1030-[6G,6N,6,8G,8N,8]-W-ZRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-ZRNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-ZRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-ZN |
C1030-[6G,6N,6,8G,8N,8]-W-ZN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-ZNRN |
C1030-[6G,6N,6,8G,8N,8]-W-ZNRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-ZNRNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-ZNRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-ZNX1 |
C1030-[6G,6N,6,8G,8N,8]-W-ZNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1030-[6G,6N,6,8G,8N,8]-W-ZX1 |
C1030-[6G,6N,6,8G,8N,8]-W-ZX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W |
C2030-[8G,8N,8,10G,10N,10]-W-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1 |
C2030-[8G,8N,8,10G,10N,10]-W-F1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1 |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1N |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1N-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1NT[6,8,] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1NT[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1NT[6,8,]X1 |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1NT[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1NX1 |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1NX1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1T[6,8,] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1T[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1T[6,8,]X1 |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1T[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1X1 |
C2030-[8G,8N,8,10G,10N,10]-W-F1M1X1-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1N |
C2030-[8G,8N,8,10G,10N,10]-W-F1N-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1NT[6,8,] |
C2030-[8G,8N,8,10G,10N,10]-W-F1NT[6,8,]-[G40P,G41P,G45P,G49P,G52P,R2] |
C2030-[8G,8N,8,10G,10N,10]-W-F1NT[6,8,]X1 |
C2030-[8G,8N,8,10G,10N,10]-W-F1NT[6,8,]X1-[G40P,G41P,G45P,G49P,G52P,R2] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Filter, Filtration Level | Bowl Material | Relief | Flow Direction | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Filter Drain Type | Bowl material details | Pressure Gauge Attached | Max. Flow (㎥/min) | Configured Regulator Product No. | Pressure Switch + Joiner Set | Residual Pressure Discharge Valve + Joiner Set | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | NA | 0.15 | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 40 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | 0.15 | R1000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | - | Relief | Back Flow(Right→Left) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Metal, with Manual Drain Valve | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | NA | 0.25 | R2000-W | NA | NA | White | ||
- | STANDARD TYPE | 1 Piece(s) | 13 Day(s) | Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 25 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G52D | 0.25 | R2000-W | NA | NA | White |
Loading...
Regulator Unit Combination | Filter + Micro-Mist Filter + Regulator | Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Bowl Guard | Presence |
How can we improve?
How can we improve?