1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Modular type high performance oil mist filter standard white series

Modular type high performance oil mist filter standard white series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Modular design. High performance and 10 times the oil removal ability. Long life and low pressure loss.

Part Number
MX1000-[6,​8]-W
MX1000-[6,​8]-W-X1
MX1000-[6,​8]-W-Z
MX1000-[6,​8]-W-ZX1
MX1000-[6,​8][G,​N]-W
MX1000-[6,​8][G,​N]-W-X1
MX1000-[6,​8][G,​N]-W-Z
MX1000-[6,​8][G,​N]-W-ZX1
MX4000-[8,​10,​15]-W
MX4000-[8,​10,​15]-W-[M1,​M,​Z]
MX4000-[8,​10,​15]-W-[M1,​M,​Z]X1
MX4000-[8,​10,​15]-W-X1
MX4000-[8,​10,​15][G,​N]-W
MX4000-[8,​10,​15][G,​N]-W-[M1,​M,​Z]
MX4000-[8,​10,​15][G,​N]-W-[M1,​M,​Z]X1
MX4000-[8,​10,​15][G,​N]-W-X1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Bowl Material Flow Direction Drain Storage Capacity
(cm3)
Bowl material details Type

-

F.R.L UNIT 1 Piece(s) 19 Day(s) Rc (R)1/8 / 1/4ResinRightward direction3PolycarbonateWhite

-

F.R.L UNIT 1 Piece(s) 19 Day(s) Rc (R)1/8 / 1/4ResinLeft Direction3PolycarbonateWhite

-

F.R.L UNIT 1 Piece(s) 19 Day(s) Rc (R)1/8 / 1/4ResinRightward direction3NylonWhite

-

F.R.L UNIT 1 Piece(s) 19 Day(s) Rc (R)1/8 / 1/4ResinLeft Direction3NylonWhite

-

F.R.L UNIT 1 Piece(s) 19 Day(s) NPT / G1/8 / 1/4ResinRightward direction3PolycarbonateWhite

-

F.R.L UNIT 1 Piece(s) 19 Day(s) NPT / G1/8 / 1/4ResinLeft Direction3PolycarbonateWhite

-

F.R.L UNIT 1 Piece(s) 19 Day(s) NPT / G1/8 / 1/4ResinRightward direction3NylonWhite

-

F.R.L UNIT 1 Piece(s) 19 Day(s) NPT / G1/8 / 1/4ResinLeft Direction3NylonWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) Rc (R)1/4 / 3/8 / 1/2Resin / MetalRightward direction80PolycarbonateWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) Rc (R)1/4 / 3/8 / 1/2Resin / MetalRightward direction80Nylon / With Manual / Without ManualWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) Rc (R)1/4 / 3/8 / 1/2Resin / MetalLeft Direction80Nylon / With Manual / Without ManualWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) Rc (R)1/4 / 3/8 / 1/2Resin / MetalLeft Direction80PolycarbonateWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) NPT / G1/4 / 3/8 / 1/2Resin / MetalRightward direction80PolycarbonateWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) NPT / G1/4 / 3/8 / 1/2Resin / MetalRightward direction80Nylon / With Manual / Without ManualWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) NPT / G1/4 / 3/8 / 1/2Resin / MetalLeft Direction80Nylon / With Manual / Without ManualWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) NPT / G1/4 / 3/8 / 1/2Resin / MetalLeft Direction80PolycarbonateWhite

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air / Oil Concentration Content Air Filtration Level 0.01μm
Drain Cock Manual Bowl Guard Presence Operating Pressure Range(MPa) 0.1::1.0