(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The SELEX F.R.L has a compact modular design in which the major boundary dimensions (width and depth) of devices such as filters (F), regulators (R) and lubricators (L) are unified. This is a full-scale module series that pursues high performance in all aspects, including functionality, operability, maintainability and safety.
[Features]
· Compact modular design in which the major boundary dimensions of devices such as filters, regulators and lubricators are unified.
· The body is made of aluminum and the cover is made of resin.
· Lightweight yet strong.
· Can supply clean air, oil-free air, etc., to meet the requirements of the application and purpose.
· Can be combined to match the needs of the given application.
· The unique chemical fiber structure greatly reduces clogging.
· A neat design with a front surface that does not take up space needlessly.
Part Number |
---|
M2000-10[G,N]-W-ZSX1 |
M2000-10[G,N]-W-ZX1 |
M2000-10[G,N]-W-ZX |
M2000-10[G,N]-W-ZXX1 |
M3000-[8,10]-W |
M3000-[8,10]-W-[M1,M,Z] |
M3000-[8,10]-W-[M1,M,Z]S |
M3000-[8,10]-W-[M1,M,Z]SX1 |
M3000-[8,10]-W-[M1,M,Z]X1 |
M3000-[8,10]-W-[M1,M,Z]X |
M3000-[8,10]-W-[M1,M,Z]XX1 |
M3000-[8,10]-W-F1 |
M3000-[8,10]-W-F1[M1,M,Z] |
M3000-[8,10]-W-F1[M1,M,Z]S |
M3000-[8,10]-W-F1[M1,M,Z]SX1 |
M3000-[8,10]-W-F1[M1,M,Z]X1 |
M3000-[8,10]-W-F1S |
M3000-[8,10]-W-F1SX1 |
M3000-[8,10]-W-F1X1 |
M3000-[8,10]-W-S |
M3000-[8,10]-W-SX1 |
M3000-[8,10]-W-X1 |
M3000-[8,10]-W-X |
M3000-[8,10]-W-XX1 |
M3000-[8,10][G,N]-W |
M3000-[8,10][G,N]-W-[M1,M,Z] |
M3000-[8,10][G,N]-W-[M1,M,Z]S |
M3000-[8,10][G,N]-W-[M1,M,Z]SX1 |
M3000-[8,10][G,N]-W-[M1,M,Z]X1 |
M3000-[8,10][G,N]-W-[M1,M,Z]X |
M3000-[8,10][G,N]-W-[M1,M,Z]XX1 |
M3000-[8,10][G,N]-W-F1 |
M3000-[8,10][G,N]-W-F1[M1,M,Z] |
M3000-[8,10][G,N]-W-F1[M1,M,Z]S |
M3000-[8,10][G,N]-W-F1[M1,M,Z]SX1 |
M3000-[8,10][G,N]-W-F1[M1,M,Z]X1 |
M3000-[8,10][G,N]-W-F1S |
M3000-[8,10][G,N]-W-F1SX1 |
M3000-[8,10][G,N]-W-F1X1 |
M3000-[8,10][G,N]-W-S |
M3000-[8,10][G,N]-W-SX1 |
M3000-[8,10][G,N]-W-X1 |
M3000-[8,10][G,N]-W-X |
M3000-[8,10][G,N]-W-XX1 |
M4000-[8,10,15]-W |
M4000-[8,10,15]-W-[M1,Z] |
M4000-[8,10,15]-W-[M1,Z]S |
M4000-[8,10,15]-W-[M1,Z]SX1 |
M4000-[8,10,15]-W-[M1,Z]X1 |
M4000-[8,10,15]-W-[M1,Z]X |
M4000-[8,10,15]-W-[M1,Z]XX1 |
M4000-[8,10,15]-W-F1 |
M4000-[8,10,15]-W-F1[M1,Z] |
M4000-[8,10,15]-W-F1[M1,Z]S |
M4000-[8,10,15]-W-F1[M1,Z]SX1 |
M4000-[8,10,15]-W-F1[M1,Z]X1 |
M4000-[8,10,15]-W-F1M |
M4000-[8,10,15]-W-F1MS |
M4000-[8,10,15]-W-F1MSX1 |
M4000-[8,10,15]-W-F1MX1 |
M4000-[8,10,15]-W-F1S |
M4000-[8,10,15]-W-F1SX1 |
M4000-[8,10,15]-W-F1X1 |
M4000-[8,10,15]-W-M |
M4000-[8,10,15]-W-MS |
M4000-[8,10,15]-W-MSX1 |
M4000-[8,10,15]-W-MX1 |
M4000-[8,10,15]-W-MX |
M4000-[8,10,15]-W-MXX1 |
M4000-[8,10,15]-W-S |
M4000-[8,10,15]-W-SX1 |
M4000-[8,10,15]-W-X1 |
M4000-[8,10,15]-W-X |
M4000-[8,10,15]-W-XX1 |
M4000-[8,10,15][G,N]-W |
M4000-[8,10,15][G,N]-W-[M1,Z] |
M4000-[8,10,15][G,N]-W-[M1,Z]S |
M4000-[8,10,15][G,N]-W-[M1,Z]SX1 |
M4000-[8,10,15][G,N]-W-[M1,Z]X1 |
M4000-[8,10,15][G,N]-W-[M1,Z]X |
M4000-[8,10,15][G,N]-W-[M1,Z]XX1 |
M4000-[8,10,15][G,N]-W-F1 |
M4000-[8,10,15][G,N]-W-F1[M1,Z] |
M4000-[8,10,15][G,N]-W-F1[M1,Z]S |
M4000-[8,10,15][G,N]-W-F1[M1,Z]SX1 |
M4000-[8,10,15][G,N]-W-F1[M1,Z]X1 |
M4000-[8,10,15][G,N]-W-F1M |
M4000-[8,10,15][G,N]-W-F1MS |
M4000-[8,10,15][G,N]-W-F1MSX1 |
M4000-[8,10,15][G,N]-W-F1MX1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Filtration Level | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Flow Direction | Drain Storage Capacity (cm3) | Element | Bowl material details | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 3/8 | Manual | Resin | Left Direction | 25 | - | Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.01μm | NPT / G | 3/8 | Manual | Resin | Left Direction | 25 | - | Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Activated carbon | NPT / G | 3/8 | Manual | Resin | Rightward direction | 25 | - | Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Activated carbon | NPT / G | 3/8 | Manual | Resin | Left Direction | 25 | - | Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | M Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | S Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | S Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | M Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | X Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | X Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | M Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | S Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | S Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | M Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | X Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | X Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | M Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | S Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | S Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | M Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | X Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | X Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | M Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | S Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | S Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | M Type | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | X Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | - | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | X Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | M Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | S Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | S Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | M Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | X Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | X Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | M Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | S Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | S Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | M Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | M Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | S Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | S Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | M Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | M Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | S Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | S Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | M Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | X Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | X Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | S Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | X Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | X Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | M Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | S Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | S Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | M Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | X Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Left Direction | 80 | X Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | M Type | Polycarbonate | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | M Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | S Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | S Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | M Type | Metal, with Manual Drain Valve / Nylon | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | M Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Rightward direction | 80 | S Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | S Type | Metal, without Manual Drain Valve | White | ||
- | F.R.L UNIT | 1 Piece(s) | 12 Day(s) | - | NPT / G | 1/4 / 3/8 / 1/2 | Auto float type | Resin / Metal | Left Direction | 80 | M Type | Metal, without Manual Drain Valve | White |
Loading...
Type | Standard | Compressed Air Quality | General Dry Air / Oil Concentration Content Air | Bowl Guard | Presence |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.1::1.0 |
How can we improve?
How can we improve?