(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Modular design.
· Long lifespan with a double element structure.
· O-ring fall prevention.
· The filter element is also integrated single-action attachment/detachment.
· 5 μm element for dust removal, for tar removal.
· 0.3 μm element is now a series (excluding F1000 series).
· Connection port size: 1/8 to 1.
Part Number |
---|
F3000-[8,10]-W-F1 |
F3000-[8,10]-W-F1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F1[M1,M,Z] |
F3000-[8,10]-W-F1[M1,M,Z]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F1[M1,M,Z]X1 |
F3000-[8,10]-W-F1[M1,M,Z]X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F1[M1,M,Z]Y |
F3000-[8,10]-W-F1[M1,M,Z]Y-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F1[M1,M,Z]YX1 |
F3000-[8,10]-W-F1[M1,M,Z]YX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F1X1 |
F3000-[8,10]-W-F1X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F1Y |
F3000-[8,10]-W-F1Y-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F1YX1 |
F3000-[8,10]-W-F1YX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F |
F3000-[8,10]-W-F-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F[M1,M,Z] |
F3000-[8,10]-W-F[M1,M,Z]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F[M1,M,Z]X1 |
F3000-[8,10]-W-F[M1,M,Z]X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F[M1,M,Z]Y |
F3000-[8,10]-W-F[M1,M,Z]Y-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-F[M1,M,Z]YX1 |
F3000-[8,10]-W-F[M1,M,Z]YX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-FX1 |
F3000-[8,10]-W-FX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-FY |
F3000-[8,10]-W-FY-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-FYX1 |
F3000-[8,10]-W-FYX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-X1 |
F3000-[8,10]-W-X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-Y |
F3000-[8,10]-W-Y-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10]-W-YX1 |
F3000-[8,10]-W-YX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W |
F3000-[8,10][G,N]-W-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-[M1,M,Z] |
F3000-[8,10][G,N]-W-[M1,M,Z]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-[M1,M,Z]X1 |
F3000-[8,10][G,N]-W-[M1,M,Z]X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-[M1,M,Z]Y |
F3000-[8,10][G,N]-W-[M1,M,Z]Y-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-[M1,M,Z]YX1 |
F3000-[8,10][G,N]-W-[M1,M,Z]YX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F1 |
F3000-[8,10][G,N]-W-F1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F1[M1,M,Z] |
F3000-[8,10][G,N]-W-F1[M1,M,Z]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F1[M1,M,Z]X1 |
F3000-[8,10][G,N]-W-F1[M1,M,Z]X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F1[M1,M,Z]Y |
F3000-[8,10][G,N]-W-F1[M1,M,Z]Y-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F1[M1,M,Z]YX1 |
F3000-[8,10][G,N]-W-F1[M1,M,Z]YX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F1X1 |
F3000-[8,10][G,N]-W-F1X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F1Y |
F3000-[8,10][G,N]-W-F1Y-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F1YX1 |
F3000-[8,10][G,N]-W-F1YX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F |
F3000-[8,10][G,N]-W-F-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F[M1,M,Z] |
F3000-[8,10][G,N]-W-F[M1,M,Z]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F[M1,M,Z]X1 |
F3000-[8,10][G,N]-W-F[M1,M,Z]X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F[M1,M,Z]Y |
F3000-[8,10][G,N]-W-F[M1,M,Z]Y-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-F[M1,M,Z]YX1 |
F3000-[8,10][G,N]-W-F[M1,M,Z]YX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-FX1 |
F3000-[8,10][G,N]-W-FX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-FY |
F3000-[8,10][G,N]-W-FY-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-FYX1 |
F3000-[8,10][G,N]-W-FYX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-X1 |
F3000-[8,10][G,N]-W-X1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-Y |
F3000-[8,10][G,N]-W-Y-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F3000-[8,10][G,N]-W-YX1 |
F3000-[8,10][G,N]-W-YX1-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W] |
F4000-[8,10,15]-W |
F4000-[8,10,15]-W-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W,A20GW,A20NW,A20W] |
F4000-[8,10,15]-W-[M1,M,Z] |
F4000-[8,10,15]-W-[M1,M,Z]-[A8GW,A8NW,A8W,A10GW,A10NW,A10W,A15GW,A15NW,A15W,A20GW,A20NW,A20W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Filtration Level | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Flow Direction | Drain Storage Capacity (cm3) | Drain Type | Bowl material details | Piping Adapter Set | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | Rc (R) | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Auto float type | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Rightward direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 0.3μm | NPT / G | 1/4 / 3/8 | Manual | Resin / Metal | Left Direction | 45 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | - | Polycarbonate | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | - | Polycarbonate | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/4 / NPT3/4 / Rc3/4 / G3/8 / NPT3/8 / Rc3/8 | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | NA | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | 5μm | Rc (R) | 1/4 / 3/8 / 1/2 | Manual | Resin / Metal | Rightward direction | 80 | - | Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon | G1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/4 / NPT3/4 / Rc3/4 / G3/8 / NPT3/8 / Rc3/8 | White Type |
Loading...
Type | Standard | Compressed Air Quality | General Dry Air | Bowl Guard | Presence |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | ::1.0 |
How can we improve?
How can we improve?