(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Medium pressure specification in a modular type. Long life with a double element structure. O-ring drop prevention. Filter element with integrated one-touch connection and disconnection
Part Number |
---|
FM3000-10-W |
FM3000-10-W-F1 |
FM3000-10-W-F1X1 |
FM3000-10-W-F1Y |
FM3000-10-W-F1YX1 |
FM3000-10-W-F |
FM3000-10-W-FX1 |
FM3000-10-W-FY |
FM3000-10-W-FYX1 |
FM3000-10-W-X1 |
FM3000-10-W-Y |
FM3000-10-W-YX1 |
FM3000-10[G,N]-W |
FM3000-10[G,N]-W-F1 |
FM3000-10[G,N]-W-F1X1 |
FM3000-10[G,N]-W-F1Y |
FM3000-10[G,N]-W-F1YX1 |
FM3000-10[G,N]-W-F |
FM3000-10[G,N]-W-FX1 |
FM3000-10[G,N]-W-FY |
FM3000-10[G,N]-W-FYX1 |
FM3000-10[G,N]-W-X1 |
FM3000-10[G,N]-W-Y |
FM3000-10[G,N]-W-YX1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Filtration Level | Connection Type | Plumbing Thread Nominal | Drain Cock | Flow Direction | Drain Type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | Rc (R) | 3/8 | Manual | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | Rc (R) | 3/8 | Auto float type | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | Rc (R) | 3/8 | Auto float type | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | Rc (R) | 3/8 | Auto float type | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | Rc (R) | 3/8 | Auto float type | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | Rc (R) | 3/8 | Auto float type | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | Rc (R) | 3/8 | Auto float type | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | Rc (R) | 3/8 | Auto float type | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | Rc (R) | 3/8 | Auto float type | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | Rc (R) | 3/8 | Manual | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | Rc (R) | 3/8 | Manual | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | Rc (R) | 3/8 | Manual | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | NPT / G | 3/8 | Manual | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | NPT / G | 3/8 | Auto float type | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | NPT / G | 3/8 | Auto float type | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | NPT / G | 3/8 | Auto float type | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | NPT / G | 3/8 | Auto float type | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | NPT / G | 3/8 | Auto float type | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | NPT / G | 3/8 | Auto float type | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | NPT / G | 3/8 | Auto float type | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | NPT / G | 3/8 | Auto float type | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 5μm | NPT / G | 3/8 | Manual | Left Direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | NPT / G | 3/8 | Manual | Rightward direction | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | 0.3μm | NPT / G | 3/8 | Manual | Left Direction | - | White |
Loading...
Type | Standard | Compressed Air Quality | General Dry Air | Bowl Material | Metal |
---|---|---|---|---|---|
Bowl Guard | Presence | Operating Pressure Range(MPa) | ::1.6 | Drain Storage Capacity(cm3) | 45 |
How can we improve?
How can we improve?