(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small, easy to use, and simple. Low power consumption and high responsiveness to meet a vast range of needs. *This series is having CAD data modified. Please wait till the corrections are done.
External appearance A
External appearance B
2 ports are normally closed (NC)
2 ports are normally open (NO)
2 port EB10F1 (When not energized)
Plunger, flapper, piston, spindle, valve main body, end cover, lip seal, manual button, solenoid
2 port EB10F2 (When not energized)
3 ports normally closed (NC)
3 ports are normally open (NO)
3 port EB10F3 (When not energized)
3 port EB10F4 (When not energized)
Material of main parts
Name | Materials | |
---|---|---|
Valve | Main body | Aluminum alloy (Anodizing) |
Main shaft | ||
Lip seal | Synthetic rubber | |
Flapper | ||
Mounting Base | Mild steel (zinc plating) | |
Sub-Base | Aluminum alloy (Anodizing) | |
Plunger | Electromagnetic stainless steel | |
Column | ||
End cover | Resin | |
Manifold | Main body | Aluminum alloy (Anodizing) |
Block plate | ||
Packing | Synthetic rubber |
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
EB10A4-PS1 DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,178.68 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 11 Day(s) |
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold mounted | Number of Ports | 3-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold base | Specifications | Oil-Free | Number of Solenoids | Single |
Switching Type | 2-position Normally Open | Status at Power Off | Self-reset(differential pressure return) | Voltage | DC24V |
Pipe Port Type | M | Plumbing Thread Nominal | M5 | Plumbing | Subbase Plumbing |
Driving Type | Pilot-operated Spool | CV Value | 0.07 | Seal Type | Soft seal |
Pressure Rating(MPa) | 0.2 to 0.7 | Pilot Air Supply | Internal | Wiring Type | S type plug connector |
Lead Length(mm) | 1000 | Mounting Base | N/A | Sub-base | N/A |
Manual Mechanism | Non-locking type | Muffler | N/A |
Please check the type/dimensions/specifications of the part EB10A4-PS1 DC24V in the Control Equipment Small Electromagnetic Valve EB Series series.
How can we improve?
How can we improve?