(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic solenoid valve that realizes further low power consumption and high-speed response to meet various needs and professional control.
[Features]
·Small, easy to use and simple structure
·Supports cylinder diameters up to 25 mm, achieves low power consumption with valve width of 10 mm, standard 0.55 W, and low current type 0.15 W
·Highly responsive type is available to meet diverse needs and professional control
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
External appearance A
External appearance B
5 ports 2 positions (Single solenoid)
5 ports 2 positions (Double solenoid)
EA10F5 (When not energized)
Column, plunger, flapper, piston, spindle, valve main body, end cover, lip seal, manual button, solenoid
EA10F6 (When not energized)
Material of main parts
Name | Materials | |
---|---|---|
Valve | Main body | Aluminum alloy (Anodizing) |
Main shaft | ||
Lip seal | Synthetic rubber | |
Flapper | ||
Mounting Base | Mild steel (zinc plating) | |
Sub-Base | Aluminum alloy (Anodizing) | |
Plunger | Electromagnetic stainless steel | |
Column | ||
End cover | Resin | |
Manifold | Main body | Aluminum alloy (Anodizing) |
Block plate | Mild steel (Nickel plating) | |
Packing | Synthetic rubber |
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
EA10A5-PL DC24V |
EA10A6-PL1 DC24V |
EA10F5-PS DC24V |
EA10F6-81-PS1 DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Status at Power Off | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Wiring Type | Lead Length (mm) | Mounting Base | Sub-base | Manual Mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,751.59 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 9 Day(s) | Unit for manifold mounted | Manifold base | Single | Self-reset(differential pressure return) | - | - | Subbase Plumbing | L type plug connector | 300 | - | N/A | Non-locking type | ||
฿ 4,313.28 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 9 Day(s) | Unit for manifold mounted | Manifold base | Double | Self-holding | - | - | Subbase Plumbing | L type plug connector | 1000 | - | N/A | Non-locking type | ||
฿ 2,754.69 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 9 Day(s) | Single Item Operating | Direct | Single | Self-reset(differential pressure return) | M | M3 | Direct piping | S type plug connector | 300 | N/A | - | Non-locking type | ||
฿ 4,556.71 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 9 Day(s) | Single Item Operating | Direct | Double | Self-holding | M | M3 | Direct piping | S type plug connector | 1000 | N/A | - | Lock type |
Loading...
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Specifications | Oil-Free |
---|---|---|---|---|---|
Switching Type | 2-position exhaust | Voltage | DC24V | Driving Type | Pilot-operated Spool |
CV Value | 0.07 | Seal Type | Soft seal | Pressure Rating(MPa) | 0.2 to 0.7 |
Pilot Air Supply | Internal | Muffler | N/A |
How can we improve?
How can we improve?