(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An up-and-coming series of pneumatic solenoid valves that achieved compact size, weight reduction, increasing flow rate, and current reduction with advanced technology.
[Features]
·Compatible with drive control of all compact actuators such as double acting and single acting cylinders with a diameter of 6 to 20 mm
·Uses various options and such as a manifold that can be used up to 20 stations with the addition of Rc1/8 specifications
·Expandability to meet high demands is also attractive
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
Basic form and valve function
Item | Basic Form | ||
---|---|---|---|
Direct piping / T, F, F01 type manifold | 030E1 | 030-4E1 | |
Number of positions | 2 Positions | ||
Number of ports | 2-3 ports | 5 ports | |
Valve Functions | Normally Closed (NC) | Single solenoid |
Item | Basic Form | ||
---|---|---|---|
Direct piping / T, F, F01 type manifold | 030E1 | 030-4E1 | |
Operating fluid | Air | ||
Operating method | Linear Motion Type | Internal Pilot Type | |
Flow rate characteristics | Sonic conductance C dm^3 / (s*bar)^*1 | 1 (P) ⇒2 (A) 0.12 2 (A) ⇒3 (R) 0.16 | 1 (P) ⇒4 (A), 2 (B) 0.12 4 (A) ⇒5 (R1), 2 (B) ⇒3 (R2) 0.16 |
Effective cross-sectional area [Cv value] mm^2 | 1 (P) ⇒2 (A) 0.6 [0.03] 2 (A) ⇒3 (R) 0.8 [0.04] | 1 (P) ⇒4 (A), 2 (B) 0.6 [0.03] 4 (A) ⇒5 (R1), 2 (B) ⇒3 (R2) 0.8 [0.04] | |
Piping connection diameter^*2 | M5 × 0.8 | ||
Lubrication | Not required | ||
Operating pressure range MPa | 0 to 0.7 | 0.15 to 0.7 | |
Proof pressure resistant MPa | 1.05 | ||
Response time ON / OFF ms | 12 V DC, 24 V DC | 10/25 or less | |
100 V AC, 200 V AC | 15/40 or less | ||
Maximum operating frequency: Hz | 5 | ||
Operating temperature range (atmosphere and operating fluid)°C | +5 to +50 | ||
Impact resistance m/s^2 | 117.7 | ||
Mounting Direction | Free |
*1: The value of sonic conductance is a calculated value, not an actual measurement value
Electrical Specifications
Item | Rated Voltage | ||||||
---|---|---|---|---|---|---|---|
12 V DC | 24 V DC | 100 V AC | 200 V AC | ||||
Method | Built-in flywheel diode for surge prevention | Shading method | |||||
Operating Voltage Range: V | 10.8 to 13.2 (12±10%) | 21.6 to 26.4 (24±10%) | 90 to 132 [100 (-10 to +32)%] | 180 to 264 [200 (-10 to +32)%] | |||
Current (When rated voltage is applied) | Frequency Hz | — | — | 50 | 60 | 50 | 60 |
Starting mA (r.m.s.) | — | — | 36 | 32 | 18 | 16 | |
Excitation mA (r.m.s.) | 130 (1.6W) [140 (1.7 W) with LED indicator] | 65 (1.6W) [75 (1.8 W) with LED indicator] | 24 | 20 | 12 | 10 | |
Allowable circuit leakage current value mA | 8 | 4 | 4 | 2 | |||
Insulation resistance MΩ | 100 or More | ||||||
Connection method and lead length | Standard | Grommet type: 300 mm | |||||
Option | Plug connector type: 300 mm | ||||||
Lead Wire Color | Brown (+) Black (-) | Red (+) Black (-) | Yellow | White | |||
Led Indicator Color | Red | Yellow | Green | ||||
Surge Protection (Standard Equipment) | Flywheel diode | Varistor |
3 ports normally closed (NC)
030E1 (When not energized)
Column, solenoid cover, mold solenoid, plunger, plunger spring, plunger pin, manual button, main body, flapper, shading coil (AC solenoid only)
030E1 (When energized)
5 ports 2 positions normally closed (NC)
030-4E1 (When not energized)
Column, solenoid cover, mold solenoid, plunger, plunger spring, plunger pin, manual button, main body, flapper, diaphragm, shading coil (AC solenoid only)
030-4E1 (When energized)
Advanced solenoid valve system can be freely configured
How to find the cylinder speed
When calculating the time required for 1 stroke of the cylinder, add it to the cylinder delay time (the delay time from when the solenoid valve is energized to when the cylinder starts to move) t1 at the time t2 of the maximum speed part. If there is a cushion, add the time t3 of the cushion part. Generally, ta should be about 0.2 seconds.
Maximum drive speed
Delay time
*: Due to the structure of the valve, the delay time varies depending on the volume of the cylinder and piping
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
030E1 DC12V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Switching Type | Voltage | Manual Switch (Ø) | Driving Type | Pressure Rating (MPa) | Pilot Air Supply | Switching Type, Dual 3-Port Valve | Wiring Type | Voltage | Lead Length (mm) | Made-to-Order Specifications | Manual Button |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,564.11 | SOLENOID VALVE SMALL TYPE | 1 Piece(s) | 3 Day(s) | 3-port valve | 2-position Normally Closed | DC12V | 20 or Less | Linear Motion Type Poppet | 0 to 0.7 | - | Non-Locking | No code | - | 300 | N/A | - |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Standard / Oil-Free | Number of Solenoids | Single | Status at Power Off | Self-reset(spring return) |
Pipe Port Type | M | Plumbing Thread Nominal | M5 | Plumbing | Direct piping |
CV Value | 0.03 | Seal Type | Soft seal |
Please check the type/dimensions/specifications of the part 030E1 DC12V in the Control Unit Compact Solenoid Valve 030 Series series.
Part Number |
---|
030-4E1-83 DC24V |
030-4E1-83-CPSL DC24V |
030-4E1-83-PSL DC24V |
030E1 DC24V |
030E1-2 AC100V |
030E1-2 DC24V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Switching Type | Voltage | Manual Switch (Ø) | Driving Type | Pressure Rating (MPa) | Pilot Air Supply | Switching Type, Dual 3-Port Valve | Wiring Type | Voltage | Lead Length (mm) | Made-to-Order Specifications | Manual Button |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,808.87 | 1 Piece(s) | 13 Day(s) | 5-port valve | 2-position exhaust | DC24V | 20 or Less | Pilot-Operated Poppet | 0.15 to 0.7 | Internal | Lock | No code | - | 300 | N/A | Lock protrusion | ||
฿ 2,931.76 | 1 Piece(s) | 3 Day(s) | 5-port valve | 2-position exhaust | DC24V | 20 or Less | Pilot-Operated Poppet | 0.15 to 0.7 | Internal | Lock | CPSL | - | 300 | N/A | Lock protrusion | ||
฿ 2,929.81 | 1 Piece(s) | 3 Day(s) | 5-port valve | 2-position exhaust | DC24V | 20 or Less | Pilot-Operated Poppet | 0.15 to 0.7 | Internal | Lock | PSL | - | 300 | N/A | Lock protrusion | ||
฿ 1,559.46 | 1 Piece(s) | Same day | 3-port valve | 2-position Normally Closed | - | 22 | Linear Motion Type Poppet | - | - | - | No Mark | DC24V | - | - | - | ||
฿ 1,564.11 | 1 Piece(s) | 3 Day(s) | 2-port valve | 2-position Normally Closed | AC100V | 20 or Less | Linear Motion Type Poppet | 0 to 0.7 | - | Non-Locking | No code | - | 300 | N/A | - | ||
฿ 1,564.11 | 1 Piece(s) | 3 Day(s) | 2-port valve | 2-position Normally Closed | DC24V | 20 or Less | Linear Motion Type Poppet | 0 to 0.7 | - | Non-Locking | No code | - | 300 | N/A | - |
How can we improve?
How can we improve?