1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Control Unit Compact Solenoid Valve 030 Series (Part Number)

SOLENOID VALVE SMALL TYPE

Control Unit Compact Solenoid Valve 030 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,559.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • [Discontinued Information]Part number: The 030-4E1-81 12 V DC and 030E1-81-PSL 24 V DC will be discontinued in April 2022.

Product Description

An up-and-coming series of pneumatic solenoid valves that achieved compact size, weight reduction, increasing flow rate, and current reduction with advanced technology.
[Features]
·Compatible with drive control of all compact actuators such as double acting and single acting cylinders with a diameter of 6 to 20 mm
·Uses various options and such as a manifold that can be used up to 20 stations with the addition of Rc1/8 specifications
·Expandability to meet high demands is also attractive
[Application]
・ Compatible with pneumatic equipment and production lines in all industries

Product Specifications

Basic form and valve function

ItemBasic Form
Direct piping / T, F, F01 type manifold030E1030-4E1
Number of positions2 Positions
Number of ports2-3 ports5 ports
Valve FunctionsNormally Closed (NC)Single solenoid
ItemBasic Form
Direct piping / T, F, F01 type manifold030E1030-4E1
Operating fluidAir
Operating methodLinear Motion TypeInternal Pilot Type
Flow rate characteristicsSonic conductance C dm^3 / (s*bar)^*11 (P) ⇒2 (A) 0.12
2 (A) ⇒3 (R) 0.16
1 (P) ⇒4 (A), 2 (B) 0.12
4 (A) ⇒5 (R1), 2 (B) ⇒3 (R2) 0.16
Effective cross-sectional area [Cv value] mm^21 (P) ⇒2 (A) 0.6 [0.03]
2 (A) ⇒3 (R) 0.8 [0.04]
1 (P) ⇒4 (A), 2 (B) 0.6 [0.03]
4 (A) ⇒5 (R1), 2 (B) ⇒3 (R2) 0.8 [0.04]
Piping connection diameter^*2M5 × 0.8
LubricationNot required
Operating pressure range MPa0 to 0.70.15 to 0.7
Proof pressure resistant MPa1.05
Response time
ON / OFF ms
12 V DC, 24 V DC10/25 or less
100 V AC, 200 V AC15/40 or less
Maximum operating frequency: Hz5
Operating temperature range (atmosphere and operating fluid)°C+5 to +50
Impact resistance m/s^2117.7
Mounting DirectionFree

*1: The value of sonic conductance is a calculated value, not an actual measurement value

Electrical Specifications

ItemRated Voltage
12 V DC24 V DC100 V AC200 V AC
MethodBuilt-in flywheel diode for surge preventionShading method
Operating Voltage Range: V10.8 to 13.2
(12±10%)
21.6 to 26.4
(24±10%)
90 to 132
[100 (-10 to +32)%]
180 to 264
[200 (-10 to +32)%]
Current
(When rated voltage is applied)
Frequency Hz50605060
Starting mA
(r.m.s.)
36321816
Excitation mA
(r.m.s.)
130 (1.6W)
[140 (1.7 W) with LED indicator]
65 (1.6W)
[75 (1.8 W) with LED indicator]
24201210
Allowable circuit leakage current value mA8442
Insulation resistance MΩ100 or More
Connection method and lead lengthStandardGrommet type: 300 mm
OptionPlug connector type: 300 mm
Lead Wire ColorBrown (+)
Black (-)
Red (+)
Black (-)
YellowWhite
Led Indicator ColorRedYellowGreen
Surge Protection (Standard Equipment)Flywheel diodeVaristor
3 ports normally closed (NC)

3 ports normally closed (NC)

030E1 (when not energized) Column, solenoid cover, mold solenoid, plunger, plunger spring, plunger pin, manual button, main body, flapper, shading coil (AC solenoid only)

030E1 (When not energized)
Column, solenoid cover, mold solenoid, plunger, plunger spring, plunger pin, manual button, main body, flapper, shading coil (AC solenoid only)

030E1 (When energized)

030E1 (When energized)

5 ports 2 positions normally closed (NC)

5 ports 2 positions normally closed (NC)

030-4E1 (when not energized) Column, solenoid cover, mold solenoid, plunger, plunger spring, plunger pin, manual button, main body, flapper, diaphragm, shading coil (AC solenoid only)

030-4E1 (When not energized)
Column, solenoid cover, mold solenoid, plunger, plunger spring, plunger pin, manual button, main body, flapper, diaphragm, shading coil (AC solenoid only)

030-4E1 (When energized)

030-4E1 (When energized)

Product features details

Advanced solenoid valve system can be freely configured

  • The 030 series, which emphasizes space saving and cost performance, is based on highly reliable basic functions, and can be freely configured with a wide variety of options, made-to-order products, and an advanced solenoid valve system that makes use of additional parts.
  • The solenoid, which is powerful and has a good reputation for low current (example: 36 mA at 100 V AC start-up), is equipped with a varistor for AC and a flywheel diode for DC as standard equipment. Reliable surge resistant design.
  • 29 L/min (ANR) Achieves a flow rate at a supply pressure of 0.5 MPa. Flexible expandability and rationality that cover everything from single / direct piping to multiple manifolds are also major features.
  • Easy to put on and take off and secure plug connector (optional).
  • Two types, straight and L-shaped, are available, both with LED indicators that make it easy to check the operation.
  • DIN type connectors and 1,000 mm and 3,000 mm leads can also be made to order.
  • Non-lock type manual button with maintenance/ adjustment as standard. A protruding locking manual button (optional) for fingertip operation is also available.
  • Since the mounting valve is the same as for a single unit, it can economically respond quickly to changes such as system upgrades and changes in the number of stations.
  • If it is only 2-3 ports up to 10 stations, a compact T shape. A rational and detailed selection is possible with the F type for up to 10 stations with a mixture of 2, 3, and 5 ports, and the F01 type with Rc1/8 specification piping ports for 11 or more stations.

Property and performance information / test information

How to find the cylinder speed / When finding the time required for 1 stroke of the cylinder, add it to the cylinder delay time (the delay time from when the solenoid valve is energized to when the cylinder starts to move) t1 at the time t2 of the maximum speed part. If there is a cushion, add the time t3 of the cushion part. Generally, ta should be about 0.2 seconds.

How to find the cylinder speed
When calculating the time required for 1 stroke of the cylinder, add it to the cylinder delay time (the delay time from when the solenoid valve is energized to when the cylinder starts to move) t1 at the time t2 of the maximum speed part. If there is a cushion, add the time t3 of the cushion part. Generally, ta should be about 0.2 seconds.

Maximum drive speed

Maximum drive speed

Delay time / *: Due to the structure of the valve, the delay time varies depending on the volume of the cylinder and piping

Delay time
*: Due to the structure of the valve, the delay time varies depending on the volume of the cylinder and piping

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
030-4E1-83-PSL DC24V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Switching Type Voltage Manual Switch
(Ø)
Driving Type Pressure Rating
(MPa)
Pilot Air Supply Switching Type, Dual 3-Port Valve Wiring Type Voltage Lead Length
(mm)
Made-to-Order Specifications Manual Button

฿ 2,929.81

SOLENOID VALVE SMALL TYPE 1 Piece(s) 3 Day(s) 5-port valve2-position exhaustDC24V20 or LessPilot-Operated Poppet0.15 to 0.7InternalLockPSL-300N/ALock protrusion

Loading...

  1. 1
 

Basic Information

Type Electromagnetic Valve Application Single Item Operating Mounting Orientation Direct
Specifications Standard / Oil-Free Number of Solenoids Single Status at Power Off Self-reset(spring return)
Pipe Port Type M Plumbing Thread Nominal M5 Plumbing Direct piping
CV Value 0.03 Seal Type Soft seal

Please check the type/dimensions/specifications of the part 030-4E1-83-PSL DC24V in the Control Unit Compact Solenoid Valve 030 Series series.

Products with similar specification

Part Number
030-4E1-39 DC24V
030-4E1-83 DC24V
030-4E1-83-CPSL DC24V
030-4E1-PSL AC100V
030-4E1-PSL DC24V
030E1 AC100V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Switching Type Voltage Manual Switch
(Ø)
Driving Type Pressure Rating
(MPa)
Pilot Air Supply Switching Type, Dual 3-Port Valve Wiring Type Voltage Lead Length
(mm)
Made-to-Order Specifications Manual Button

฿ 2,986.18

1 Piece(s) 3 Day(s) 5-port valve2-position exhaustDC24V20 or LessPilot-Operated Poppet0.15 to 0.7InternalNon-LockingNo code-300DIN type connector-

฿ 2,808.87

1 Piece(s) 13 Day(s) 5-port valve2-position exhaustDC24V20 or LessPilot-Operated Poppet0.15 to 0.7InternalLockNo code-300N/ALock protrusion

฿ 2,931.76

1 Piece(s) 3 Day(s) 5-port valve2-position exhaustDC24V20 or LessPilot-Operated Poppet0.15 to 0.7InternalLockCPSL-300N/ALock protrusion

฿ 2,801.27

1 Piece(s) 3 Day(s) 5-port valve2-position exhaust-22Pilot-Operated Poppet-Internal-PSLAC100V---

฿ 2,801.27

1 Piece(s) 3 Day(s) 5-port valve2-position exhaustDC24V20 or LessPilot-Operated Poppet0.15 to 0.7InternalNon-LockingPSL-300N/A-

฿ 1,559.46

1 Piece(s) 3 Day(s) 3-port valve2-position Normally ClosedAC100V20 or LessLinear Motion Type Poppet0 to 0.7-Non-LockingNo code-300N/A-