1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Modular type SELEX FRL lead switched contact mechanical small pressure switch P4100-W series (Part Number)

Modular type SELEX FRL lead switched contact mechanical small pressure switch P4100-W series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Can be used as a module with Selex FRL

Part Number
P4100-[8,​10,​15]-W-4
P4100-[8,​10,​15]-W-4-[3,​5]
P4100-[8,​10,​15]-W
P4100-[8,​10,​15]-W-[3,​5]
P4100-[8,​10,​15]-W-[B31W,​B41W]4
P4100-[8,​10,​15]-W-[B31W,​B41W]4-[3,​5]
P4100-[8,​10,​15]-W-[B31W,​B41W]
P4100-[8,​10,​15]-W-[B31W,​B41W]-[3,​5]
P4100-[8,​10,​15]L-W-4
P4100-[8,​10,​15]L-W-4-[3,​5]
P4100-[8,​10,​15]L-W
P4100-[8,​10,​15]L-W-[3,​5]
P4100-[8,​10,​15]L-W-[B31W,​B41W]4
P4100-[8,​10,​15]L-W-[B31W,​B41W]4-[3,​5]
P4100-[8,​10,​15]L-W-[B31W,​B41W]
P4100-[8,​10,​15]L-W-[B31W,​B41W]-[3,​5]
P4100-[8,​10,​15]R-W-4
P4100-[8,​10,​15]R-W-4-[3,​5]
P4100-[8,​10,​15]R-W
P4100-[8,​10,​15]R-W-[3,​5]
P4100-[8,​10,​15]R-W-[B31W,​B41W]4
P4100-[8,​10,​15]R-W-[B31W,​B41W]4-[3,​5]
P4100-[8,​10,​15]R-W-[B31W,​B41W]
P4100-[8,​10,​15]R-W-[B31W,​B41W]-[3,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pipe Connection Direction Additives Branch Direction Fitting for atmosphere inlet port provided (M3 elbow) Lead Wire Length Specifications

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/2-Joiner Set and GasketLeft/Right, BottomAvailable1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/2-Joiner Set and GasketLeft/Right, BottomAvailable3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/2-Joiner Set and GasketLeft/Right, BottomNA1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/2-Joiner Set and GasketLeft/Right, BottomNA3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/2-T-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketLeft/Right, BottomAvailable1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/2-T-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketLeft/Right, BottomAvailable3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/2-T-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketLeft/Right, BottomNA1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/2-T-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketLeft/Right, BottomNA3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayJoiner Set and GasketRight, BottomAvailable1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayJoiner Set and GasketRight, BottomAvailable3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayJoiner Set and GasketRight, BottomNA1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayJoiner Set and GasketRight, BottomNA3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayT-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketRight, BottomAvailable1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayT-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketRight, BottomAvailable3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayT-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketRight, BottomNA1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayT-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketRight, BottomNA3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayJoiner Set and GasketLeft, BottomAvailable1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayJoiner Set and GasketLeft, BottomAvailable3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayJoiner Set and GasketLeft, BottomNA1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayJoiner Set and GasketLeft, BottomNA3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayT-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketLeft, BottomAvailable1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayT-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketLeft, BottomAvailable3 m / 5 mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayT-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketLeft, BottomNA1mWhite Type

-

F.R.L UNIT 1 Piece(s) 12 Day(s) Female ThreadRc(R)1/4 / 3/8 / 1/22-wayT-Type Bracket (B310) and Gasket / T-Type Bracket (B410) and GasketLeft, BottomNA3 m / 5 mWhite Type

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Output Method Contact point
Fluid Characteristics Noncorrosive Pressure Type Standard Operating Temperature Range(°C) 5::60
Number of Input Points 1 Number of Output Points 1 Body Material Aluminum Alloy Die Cast
Display Scale Drive Component Scale IP IP20