(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used as a module with Selex FRL
Part Number |
---|
P1100-[6,8]-W-4 |
P1100-[6,8]-W-4-[3,5] |
P1100-[6,8]-W |
P1100-[6,8]-W-[3,5] |
P1100-[6,8]-W-B11W4 |
P1100-[6,8]-W-B11W4-[3,5] |
P1100-[6,8]-W-B11W |
P1100-[6,8]-W-B11W-[3,5] |
P1100-[6,8]L-W-4 |
P1100-[6,8]L-W-4-[3,5] |
P1100-[6,8]L-W |
P1100-[6,8]L-W-[3,5] |
P1100-[6,8]L-W-B11W4 |
P1100-[6,8]L-W-B11W4-[3,5] |
P1100-[6,8]L-W-B11W |
P1100-[6,8]L-W-B11W-[3,5] |
P1100-[6,8]R-W-4 |
P1100-[6,8]R-W-4-[3,5] |
P1100-[6,8]R-W |
P1100-[6,8]R-W-[3,5] |
P1100-[6,8]R-W-B11W4 |
P1100-[6,8]R-W-B11W4-[3,5] |
P1100-[6,8]R-W-B11W |
P1100-[6,8]R-W-B11W-[3,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Pipe Connection Direction | Additives | Branch Direction | Fitting for atmosphere inlet port provided (M3 elbow) | Lead Wire Length | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | - | Joiner Set and Gasket | Left/Right, Bottom | Available | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | - | Joiner Set and Gasket | Left/Right, Bottom | Available | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | - | Joiner Set and Gasket | Left/Right, Bottom | NA | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | - | Joiner Set and Gasket | Left/Right, Bottom | NA | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | - | T-Type Bracket (B110) and Gasket | Left/Right, Bottom | Available | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | - | T-Type Bracket (B110) and Gasket | Left/Right, Bottom | Available | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | - | T-Type Bracket (B110) and Gasket | Left/Right, Bottom | NA | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | - | T-Type Bracket (B110) and Gasket | Left/Right, Bottom | NA | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | Joiner Set and Gasket | Right, Bottom | Available | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | Joiner Set and Gasket | Right, Bottom | Available | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | Joiner Set and Gasket | Right, Bottom | NA | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | Joiner Set and Gasket | Right, Bottom | NA | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | T-Type Bracket (B110) and Gasket | Right, Bottom | Available | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | T-Type Bracket (B110) and Gasket | Right, Bottom | Available | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | T-Type Bracket (B110) and Gasket | Right, Bottom | NA | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | T-Type Bracket (B110) and Gasket | Right, Bottom | NA | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | Joiner Set and Gasket | Left, Bottom | Available | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | Joiner Set and Gasket | Left, Bottom | Available | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | Joiner Set and Gasket | Left, Bottom | NA | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | Joiner Set and Gasket | Left, Bottom | NA | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | T-Type Bracket (B110) and Gasket | Left, Bottom | Available | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | T-Type Bracket (B110) and Gasket | Left, Bottom | Available | 3 m / 5 m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | T-Type Bracket (B110) and Gasket | Left, Bottom | NA | 1m | White Type | ||
- | F.R.L UNIT | 1 Piece(s) | 14 Day(s) | Female Thread | Rc(R) | 1/8 / 1/4 | 2-way | T-Type Bracket (B110) and Gasket | Left, Bottom | NA | 3 m / 5 m | White Type |
Loading...
Type | Pressure Switch | Fluid Type | Air | Output Method | Contact point |
---|---|---|---|---|---|
Fluid Characteristics | Noncorrosive | Pressure Type | Standard | Operating Temperature Range(°C) | 5::60 |
Number of Input Points | 1 | Number of Output Points | 1 | Body Material | Aluminum Alloy Die Cast |
Display | Scale | Drive Component | Scale | IP | IP20 |
How can we improve?
How can we improve?