1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Frew Rex Module connection type PFU series

Frew Rex Module connection type PFU series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Modular design allows for units to be made with filter regulators. Reduces piping space and worktime.

Part Number
PFU500F-10-3W
PFU500F-10-3W-A1
PFU500F-10-3W-A1N
PFU500F-10-3W-A1X
PFU500F-10-3W-A1XN
PFU500F-10-3W-A2
PFU500F-10-3W-A2N
PFU500F-10-3W-A2X
PFU500F-10-3W-A2XN
PFU500F-10-3W-A3
PFU500F-10-3W-A3N
PFU500F-10-3W-A3X
PFU500F-10-3W-A3XN
PFU500F-10-3W-A6
PFU500F-10-3W-A6N
PFU500F-10-3W-A6X
PFU500F-10-3W-A6XN
PFU500F-10-3W-N
PFU500F-10-3W-X
PFU500F-10-3W-XN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Flow Direction Connection module Non-relief

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC0-5VFrom Left to Right DirectionW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) -Current-Rc(R)3/8--From Left to Right DirectionW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) -Current-Rc(R)3/8--From Left to Right DirectionW3000-10Available

-

FLOW SENSOR 1 Piece(s) 25 Day(s) -Current-Rc(R)3/8--Right→LeftW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) -Current-Rc(R)3/8--Right→LeftW3000-10Available

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC1-5VFrom Left to Right DirectionW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC1-5VFrom Left to Right DirectionW3000-10Available

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC1-5VRight→LeftW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC1-5VRight→LeftW3000-10Available

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC0-10VFrom Left to Right DirectionW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC0-10VFrom Left to Right DirectionW3000-10Available

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC0-10VRight→LeftW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC0-10VRight→LeftW3000-10Available

-

FLOW SENSOR 1 Piece(s) 25 Day(s) Pulse--Rc(R)3/8--From Left to Right DirectionW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) Pulse--Rc(R)3/8--From Left to Right DirectionW3000-10Available

-

FLOW SENSOR 1 Piece(s) 25 Day(s) Pulse--Rc(R)3/8--Right→LeftW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) Pulse--Rc(R)3/8--Right→LeftW3000-10Available

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC0-5VFrom Left to Right DirectionW3000-10Available

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC0-5VRight→LeftW3000-10NA

-

FLOW SENSOR 1 Piece(s) 25 Day(s) ---Rc(R)3/8-DC0-5VRight→LeftW3000-10Available

Loading...

  1. 1

Basic Information

Type Flow rate sensor Fluid Type Air Flow Rate Range (Max. Value)(L/min) 500
Flow Rate Range (Min.)(L/min) 25 Fluid Characteristics Noncorrosive Pressure Type Standard
Pressure Resistant(MPa) 1.5 Flow Rate Type Medium Flow Rate Operating Temperature Range(°C) 0::50
Operating Humidity Range(%) ::85 Number of Input Points 2 Power Supply Type DC
Power Supply Voltage(V) 24 Hysteresis(%FS) ±1.5 Body Material Aluminum Alloy
Display Digital Drive Component Digital IP IP64