(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A trimmer-setting type semiconductor pressure switch.
[Features]
· Uses a semiconductor sensor for pressure detection to achieve high-accuracy and reliability.
· Because this product is a 2-wire type, it reduces the time needed for wiring work and allows you to use either of the PLC input types (source or sink).
· The negative-pressure type (V01) can withstand the pressure as high as 0.6 MPa and also the vacuum breakdown due to increased pressure.
· Built-in reverse connection and overcurrent protection circuits.
· Protection circuits are built-in to protect from incorrect wiring (such as reverse connections and overload short circuits).
· Available pipe connection types: R1/8, ø6 plug, ø6 quick connect fitting.
Part Number |
---|
PPE-P01-6 |
PPE-P01-H6 |
PPE-P01-H6-B |
PPE-P01A-6 |
PPE-P01A-H6 |
PPE-P01A-H6-B |
PPE-P10-6 |
PPE-P10-H6 |
PPE-P10-H6-B |
PPE-P10A-6 |
PPE-P10A-H6 |
PPE-P10A-H6-B |
PPE-V01-6 |
PPE-V01-H6 |
PPE-V01-H6-B |
PPE-V01A-6 |
PPE-V01A-H6 |
PPE-V01A-H6-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Connecting Tube Diameter | Rated Pressure (Max.) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | NPN Open Collector | - | - | 1/8 | - | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | NPN Open Collector | - | - | - | 6 | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | NPN Open Collector | Plug | - | - | - | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | Analog | - | - | 1/8 | - | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | Analog | - | - | - | 6 | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | Analog | Plug | - | - | - | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | NPN Open Collector | - | - | 1/8 | - | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | NPN Open Collector | - | - | - | 6 | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | NPN Open Collector | Plug | - | - | - | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | Analog | - | - | 1/8 | - | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | Analog | - | - | - | 6 | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | Analog | Plug | - | - | - | - | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | - | - | - | 1/8 | - | 0 kPa | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | - | - | - | - | 6 | 0 kPa | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | - | Plug | - | - | - | 0 kPa | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | - | - | - | 1/8 | - | 0 kPa | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | - | - | - | - | 6 | 0 kPa | ||
- | PRESSURE SENSOR | 1 Piece(s) | 24 Day(s) | - | Plug | - | - | - | 0 kPa |
Loading...
Type | Pressure Switch | Fluid Type | Air | Fluid Characteristics | Noncorrosive |
---|---|---|---|---|---|
Pressure Type | Standard | Operating Temperature Range(°C) | 0::50 | Number of Input Points | 1 |
Number of Output Points | 1 | Hysteresis(%FS) | ±1 | Body Material | Resin |
Display | No | Lamp | Presence | Acquired Standards | CE |
IP | IP65 |
How can we improve?
How can we improve?