1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pallect Pressure Switch Electronic Pressure Switch with Digital Display PPD3-S Series

Pallect Pressure Switch Electronic Pressure Switch with Digital Display PPD3-S Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimized using useful functions such as peak hold, reinforced switch, and pressure readings. CE marked.

[Features]
· The PPD3 series is the ideal pressure switch for air pressure lines.
· Can be used freely for not only checking the original pressure, but also checking suction and seating because of its rich port structure.
· Series features a construction with dual semiconductor and stainless diaphragm sensors.
· Easy to change models based on the improvement or worsening of air line conditions.
· Uses a one-touch coupler resin port (6HD, 6HT, H6.
· Can be made lightweight and compact.
· Passthrough port (6T, 6HT, H6) ready.
· Suction

Part Number
PPD3-S-R[01,​03,​10]N-6B
PPD3-S-R[01,​03,​10]N-6HD
PPD3-S-R[01,​03,​10]N-6HT
PPD3-S-R[01,​03,​10]N-6T
PPD3-S-R[01,​03,​10]NA-6B
PPD3-S-R[01,​03,​10]NA-6HD
PPD3-S-R[01,​03,​10]NA-6HT
PPD3-S-R[01,​03,​10]NA-6T
PPD3-S-R[01,​03,​10]NAD-6B
PPD3-S-R[01,​03,​10]NAD-6HD
PPD3-S-R[01,​03,​10]NAD-6HT
PPD3-S-R[01,​03,​10]NAD-6T
PPD3-S-R[01,​03,​10]P-6B
PPD3-S-R[01,​03,​10]P-6HD
PPD3-S-R[01,​03,​10]P-6HT
PPD3-S-R[01,​03,​10]P-6T
PPD3-S-R[01,​03,​10]PA-6B
PPD3-S-R[01,​03,​10]PA-6HD
PPD3-S-R[01,​03,​10]PA-6HT
PPD3-S-R[01,​03,​10]PA-6T
PPD3-S-R[01,​03,​10]PAD-6B
PPD3-S-R[01,​03,​10]PAD-6HD
PPD3-S-R[01,​03,​10]PAD-6HT
PPD3-S-R[01,​03,​10]PAD-6T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Pressure (Min.) Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Pipe Connection Direction Connecting Tube Diameter Rated Pressure (Max.) Type of Connection Direction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----2-way-100 kPa / 300 kPa / 980kPaRear / Downward Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----Down-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----2-way6100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape---1/8-2-way-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----2-way-100 kPa / 300 kPa / 980kPaRear / Downward Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----Down-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----2-way6100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape---1/8-2-way-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaSeparate Type, Terminal Block Connection-----2-way-100 kPa / 300 kPa / 980kPaRear / Downward Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaSeparate Type, Terminal Block Connection-----Down-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaSeparate Type, Terminal Block Connection-----2-way6100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaSeparate Type, Terminal Block Connection---1/8-2-way-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----2-way-100 kPa / 300 kPa / 980kPaRear / Downward Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----Down-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----2-way6100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape---1/8-2-way-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----2-way-100 kPa / 300 kPa / 980kPaRear / Downward Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----Down-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape-----2-way6100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaIntegrated shape---1/8-2-way-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaSeparate Type, Terminal Block Connection-----2-way-100 kPa / 300 kPa / 980kPaRear / Downward Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaSeparate Type, Terminal Block Connection-----Down-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaSeparate Type, Terminal Block Connection-----2-way6100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

-

PRESSURE SENSOR 1 Piece(s) 13 Day(s) -100kPaSeparate Type, Terminal Block Connection---1/8-2-way-100 kPa / 300 kPa / 980kPaLateral Double-Side Extraction

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Analog Output Specification Voltage
Fluid Characteristics Noncorrosive Pressure Type Standard Operating Temperature Range(°C) 0::50
Operating Humidity Range(%) 0::85 Analog Voltage Output(V) DC1-5V Power Supply Type DC
Power Supply Voltage(V) 12~24 Body Material Resin Display Digital
Drive Component Digital Acquired Standards CE IP IP65