1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Twin Rod Cylinder With Hybrid Function, STR2 Series (Part Number)

Super Twin Rod Cylinder With Hybrid Function, STR2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is a cylinder that can obtain non-rotating accuracy and twice the thrust of the cylinder due to the twin rod structure.
There are a wide variety of options and variations in 6 types from ø6 to ø32.
[Features]
·2 types of bearings are available, plain bearings (metal bearings) and roller bearings (bearings), depending on the application.
·2 single rod cylinders are fixed to the end plate in parallel. Achieves high non-rotating accuracy without the need for detent mechanism.
·A series of ultra-compact types with an inner diameter of ø6, ideal for transporting small accessories.
·Since the piping port can be installed on both the left and right sides, it is easy to process the piping according to the device.
·If you use the reamer hole for parallel pins, it is easy to reproduce and adjust when replacing the product during maintenance.
[Applications]
·Ideal for transporting small accessories.

Part Number
STR2-BD-32-20
STR2-BD-32-30
STR2-BD-32-40
STR2-BD-32-50
STR2-BD-32-60
STR2-BD-32-70
STR2-BD-32-80
STR2-BD-32-90
STR2-BD-32-100
STR2-BF-10-10
STR2-BF-10-20
STR2-BF-10-30
STR2-BF-10-40
STR2-BF-10-50
STR2-BF-16-10
STR2-BF-16-20
STR2-BF-16-30
STR2-BF-16-40
STR2-BF-16-50
STR2-BF-16-60
STR2-BF-16-70
STR2-BF-16-80
STR2-BF-16-90
STR2-BF-16-100
STR2-BF-20-10
STR2-BF-20-20
STR2-BF-20-30
STR2-BF-20-40
STR2-BF-20-50
STR2-BF-20-60
STR2-BF-20-70
STR2-BF-20-80
STR2-BF-20-90
STR2-BF-20-100
STR2-BF-25-10
STR2-BF-25-20
STR2-BF-25-30
STR2-BF-25-40
STR2-BF-25-50
STR2-BF-25-60
STR2-BF-25-70
STR2-BF-25-80
STR2-BF-25-90
STR2-BF-25-100
STR2-BF-32-10
STR2-BF-32-20
STR2-BF-32-30
STR2-BF-32-40
STR2-BF-32-50
STR2-BF-32-60
STR2-BF-32-70
STR2-BF-32-80
STR2-BF-32-90
STR2-BF-32-100
STR2-BO-6-10
STR2-BO-6-20
STR2-BO-6-30
STR2-BO-6-40
STR2-BO-6-50
STR2-BO-10-10
STR2-BO-10-20
STR2-BO-10-30
STR2-BO-10-40
STR2-BO-10-50
STR2-BO-16-10
STR2-BO-16-20
STR2-BO-16-30
STR2-BO-16-40
STR2-BO-16-50
STR2-BO-16-60
STR2-BO-16-70
STR2-BO-16-80
STR2-BO-16-90
STR2-BO-16-100
STR2-BO-20-10
STR2-BO-20-20
STR2-BO-20-30
STR2-BO-20-40
STR2-BO-20-50
STR2-BO-20-60
STR2-BO-20-70
STR2-BO-20-80
STR2-BO-20-90
STR2-BO-20-100
STR2-BO-25-10
STR2-BO-25-20
STR2-BO-25-30
STR2-BO-25-40
STR2-BO-25-50
STR2-BO-25-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Pressure
(MPa)
Bearing Type Specifications Non-purple specification Option Non-Purple Specification

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3220High rigidity / high precision guideStandard0.7~0.15Rolling Bearing--With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3230High rigidity / high precision guideStandard0.7~0.15Rolling Bearing--With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3240High rigidity / high precision guideStandard0.7~0.15Rolling Bearing--With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3250High rigidity / high precision guideStandard0.7~0.15Rolling Bearing--With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3260High rigidity / high precision guideStandard0.7~0.15Rolling Bearing--With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3270High rigidity / high precision guideStandard0.7~0.15Rolling Bearing--With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3280High rigidity / high precision guideStandard0.7~0.15Rolling Bearing--With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3290High rigidity / high precision guideStandard0.7~0.15Rolling Bearing--With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod32100High rigidity / high precision guideStandard0.7~0.15Rolling Bearing--With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1010High rigidity / high precision guideMicro‐Velocity0.7~0.15Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1020High rigidity / high precision guideMicro‐Velocity0.7~0.15Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1030High rigidity / high precision guideMicro‐Velocity0.7~0.15Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1040High rigidity / high precision guideMicro‐Velocity0.7~0.15Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1050High rigidity / high precision guideMicro‐Velocity0.7~0.15Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1610High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1620High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1630High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1640High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1650High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1660High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1670High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1680High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod1690High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod16100High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2010High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2020High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2030High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2040High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2050High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2060High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2070High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2080High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2090High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod20100High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2510High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2520High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2530High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2540High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2550High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2560High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2570High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2580High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod2590High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod25100High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3210High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3220High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3230High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3240High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3250High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3260High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3270High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3280High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod3290High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 22 Day(s) Double rod[With Guide] Twin Rod32100High rigidity / high precision guideMicro‐Velocity0.7~0.1Rolling BearingSlow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod610High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.2Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod620High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.2Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod630High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.2Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod640High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.2Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod650High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.2Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1010High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.15Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1020High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.15Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1030High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.15Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1040High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.15Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1050High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.15Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1610High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1620High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1630High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1640High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1650High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1660High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1670High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1680High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod1690High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod16100High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2010High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2020High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2030High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2040High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2050High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2060High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2070High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2080High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2090High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod20100High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2510High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2520High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2530High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2540High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2550High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

-

COMBINED FUNCTIONS 1 Piece(s) 17 Day(s) Double rod[With Guide] Twin Rod2560High rigidity / high precision guide / With rod detent functionMicro‐Velocity0.7~0.1Rolling BearingLow-Speed Type-With optionCopper-Free Type

Loading...

Basic Information

Cylinder Operation Method Double Acting Operating Temperature(°C) -10::60