1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Driving Equipment Air Hand Three-Nail Hand

AIR HAND

Driving Equipment Air Hand Three-Nail Hand
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rigidity and high precision. Air hand and mechanical hand are ready to use and bore hollows are equipped. Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
NHE2-16-[H,​L,​M]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpring Gripping Force (for Mechanical Hands Only)

-

AIR HAND 1 Piece(s) 80 Day(s) Medium / Strong / Weak

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Chuck Type / Mechanical hand Number of Fingers 3 pcs.
Main Body Shape Special Forms Operation Method Single Acting Type (Normally Close) Open Dimension L1(mm) 13
Closed Dimension L2(mm) 10 Environment, Applications Standard Additional Functions High accuracy
Stroke Adjustment Mechanism No Applied Cylinder Dia.(mm) 16 Switch No