(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
HBL-1C |
HBL-1C-[C,O] |
HBL-1C-[C,O]Y[1,2] |
HBL-1C-Y[1,2] |
HBL-2CS |
HBL-2CS-[D,H,R] |
HBL-2CS-[T2H,T2V,T3H,T3V] |
HBL-2CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-2CS-[T2H,T2V,T3H,T3V][3,5] |
HBL-2CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-2CS-[C,O] |
HBL-2CS-[C,O]-[D,H,R] |
HBL-2CS-[C,O]-[T2H,T2V,T3H,T3V] |
HBL-2CS-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-2CS-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
HBL-2CS-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-2CS-[C,O]Y[1,2] |
HBL-2CS-[C,O]Y[1,2]-[D,H,R] |
HBL-2CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V] |
HBL-2CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-2CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
HBL-2CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-2CS-Y[1,2] |
HBL-2CS-Y[1,2]-[D,H,R] |
HBL-2CS-Y[1,2]-[T2H,T2V,T3H,T3V] |
HBL-2CS-Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-2CS-Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
HBL-2CS-Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-3CS |
HBL-3CS-[D,H,R] |
HBL-3CS-[T2H,T2V,T3H,T3V] |
HBL-3CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-3CS-[T2H,T2V,T3H,T3V][3,5] |
HBL-3CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-3CS-[C,O] |
HBL-3CS-[C,O]-[D,H,R] |
HBL-3CS-[C,O]-[T2H,T2V,T3H,T3V] |
HBL-3CS-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-3CS-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
HBL-3CS-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-3CS-[C,O]Y[1,2] |
HBL-3CS-[C,O]Y[1,2]-[D,H,R] |
HBL-3CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V] |
HBL-3CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-3CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
HBL-3CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-3CS-Y[1,2] |
HBL-3CS-Y[1,2]-[D,H,R] |
HBL-3CS-Y[1,2]-[T2H,T2V,T3H,T3V] |
HBL-3CS-Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-3CS-Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
HBL-3CS-Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-4CS |
HBL-4CS-[D,H,R] |
HBL-4CS-[T2H,T2V,T3H,T3V] |
HBL-4CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-4CS-[T2H,T2V,T3H,T3V][3,5] |
HBL-4CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-4CS-[C,O] |
HBL-4CS-[C,O]-[D,H,R] |
HBL-4CS-[C,O]-[T2H,T2V,T3H,T3V] |
HBL-4CS-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-4CS-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
HBL-4CS-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-4CS-[C,O]Y[1,2] |
HBL-4CS-[C,O]Y[1,2]-[D,H,R] |
HBL-4CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V] |
HBL-4CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-4CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
HBL-4CS-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HBL-4CS-Y[1,2] |
HBL-4CS-Y[1,2]-[D,H,R] |
HBL-4CS-Y[1,2]-[T2H,T2V,T3H,T3V] |
HBL-4CS-Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HBL-4CS-Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
HBL-4CS-Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation Method | Size | Lead Wire Length | Number of Switches | Small Jaw | Switch |
---|---|---|---|---|---|---|---|---|---|---|---|
- | HAND | 1 Piece(s) | 23 Day(s) | Double Acting | 1C | - | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 23 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 1C | - | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 23 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 1C | - | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 23 Day(s) | Double Acting | 1C | - | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 2CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 2CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 3CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 4CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 21 Day(s) | Double Acting | 4CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V |
Loading...
Type | Main Body | Gripping Methods | Inserted Swing Type / Swing Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Finger Opening Angle A1(deg) | 20 | Finger Closing Angle A2(deg) | -5 |
Environment, Applications | Standard | Additional Functions | No | Stroke Adjustment Mechanism | No |
Operating Pressure Range(MPa) | 0.3::0.7 |
How can we improve?
How can we improve?