(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
BSA2-006C |
BSA2-006C-[D,H,R] |
BSA2-006C-[F2H,F2V,F3H,F3V]3 |
BSA2-006C-[F2H,F2V,F3H,F3V]3-[D,H,R] |
BSA2-006C-[F2H,F2V,F3H,F3V] |
BSA2-006C-[F2H,F2V,F3H,F3V]-[D,H,R] |
BSA2-006C-[C,O] |
BSA2-006C-[C,O]-[D,H,R] |
BSA2-006C-[C,O]-[F2H,F2V,F3H,F3V]3 |
BSA2-006C-[C,O]-[F2H,F2V,F3H,F3V]3-[D,H,R] |
BSA2-006C-[C,O]-[F2H,F2V,F3H,F3V] |
BSA2-006C-[C,O]-[F2H,F2V,F3H,F3V]-[D,H,R] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation Method | Lead Wire Length | Number of Switches | Switch |
---|---|---|---|---|---|---|---|---|---|
- | HAND | 1 Piece(s) | 18 Day(s) | Double Acting | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Double Acting | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Double Acting | 3 m | NA | F2H / F2V / F3H / F3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Double Acting | 3 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | F2H / F2V / F3H / F3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Double Acting | 1m | NA | F2H / F2V / F3H / F3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Double Acting | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | F2H / F2V / F3H / F3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3 m | NA | F2H / F2V / F3H / F3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 3 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | F2H / F2V / F3H / F3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 1m | NA | F2H / F2V / F3H / F3V | ||
- | HAND | 1 Piece(s) | 18 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | F2H / F2V / F3H / F3V |
Loading...
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Open Dimension L1(mm) | 14 | Closed Dimension L2(mm) | 10 |
Environment, Applications | Standard | Additional Functions | Bearing support / High accuracy | Stroke Adjustment Mechanism | No |
Operating Pressure Range(MPa) | Double Acting 0.15 Single Acting 0.25::0.7 |
How can we improve?
How can we improve?