(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
BHA-01CS1 |
BHA-01CS1-[D,H,R] |
BHA-01CS1-[T2H,T2V,T3H,T3V] |
BHA-01CS1-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-01CS1-[T2H,T2V,T3H,T3V][3,5] |
BHA-01CS1-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-01CS1-[C,O] |
BHA-01CS1-[C,O]-[D,H,R] |
BHA-01CS1-[C,O]-[T2H,T2V,T3H,T3V] |
BHA-01CS1-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-01CS1-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
BHA-01CS1-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-01CS1-[C,O]Y[1,2] |
BHA-01CS1-[C,O]Y[1,2]-[D,H,R] |
BHA-01CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V] |
BHA-01CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-01CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
BHA-01CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-01CS1-Y[1,2] |
BHA-01CS1-Y[1,2]-[D,H,R] |
BHA-01CS1-Y[1,2]-[T2H,T2V,T3H,T3V] |
BHA-01CS1-Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-01CS1-Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
BHA-01CS1-Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-03CS1 |
BHA-03CS1-[D,H,R] |
BHA-03CS1-[T2H,T2V,T3H,T3V] |
BHA-03CS1-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-03CS1-[T2H,T2V,T3H,T3V][3,5] |
BHA-03CS1-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-03CS1-[C,O] |
BHA-03CS1-[C,O]-[D,H,R] |
BHA-03CS1-[C,O]-[T2H,T2V,T3H,T3V] |
BHA-03CS1-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-03CS1-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
BHA-03CS1-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-03CS1-[C,O]Y[1,2] |
BHA-03CS1-[C,O]Y[1,2]-[D,H,R] |
BHA-03CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V] |
BHA-03CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-03CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
BHA-03CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-03CS1-Y[1,2] |
BHA-03CS1-Y[1,2]-[D,H,R] |
BHA-03CS1-Y[1,2]-[T2H,T2V,T3H,T3V] |
BHA-03CS1-Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-03CS1-Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
BHA-03CS1-Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-04CS1 |
BHA-04CS1-[D,H,R] |
BHA-04CS1-[T2H,T2V,T3H,T3V] |
BHA-04CS1-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-04CS1-[T2H,T2V,T3H,T3V][3,5] |
BHA-04CS1-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-04CS1-[C,O] |
BHA-04CS1-[C,O]-[D,H,R] |
BHA-04CS1-[C,O]-[T2H,T2V,T3H,T3V] |
BHA-04CS1-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-04CS1-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
BHA-04CS1-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-04CS1-[C,O]Y[1,2] |
BHA-04CS1-[C,O]Y[1,2]-[D,H,R] |
BHA-04CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V] |
BHA-04CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-04CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
BHA-04CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-04CS1-Y[1,2] |
BHA-04CS1-Y[1,2]-[D,H,R] |
BHA-04CS1-Y[1,2]-[T2H,T2V,T3H,T3V] |
BHA-04CS1-Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-04CS1-Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
BHA-04CS1-Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-05CS1 |
BHA-05CS1-[D,H,R] |
BHA-05CS1-[T2H,T2V,T3H,T3V] |
BHA-05CS1-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-05CS1-[T2H,T2V,T3H,T3V][3,5] |
BHA-05CS1-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-05CS1-[C,O] |
BHA-05CS1-[C,O]-[D,H,R] |
BHA-05CS1-[C,O]-[T2H,T2V,T3H,T3V] |
BHA-05CS1-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-05CS1-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
BHA-05CS1-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
BHA-05CS1-[C,O]Y[1,2] |
BHA-05CS1-[C,O]Y[1,2]-[D,H,R] |
BHA-05CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V] |
BHA-05CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V]-[D,H,R] |
BHA-05CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5] |
BHA-05CS1-[C,O]Y[1,2]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Size | Lead Wire Length | Number of Switches | Small Jaw | Switch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 15 | 10 | 01CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 15 | 10 | 01CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 18 | 9 | 03CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 18 | 9 | 03CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 25 | 14 | 04CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 25 | 14 | 04CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 30 | 15 | 05CS1 | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 30 | 15 | 05CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 30 | 15 | 05CS1 | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 30 | 15 | 05CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 30 | 15 | 05CS1 | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 30 | 15 | 05CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 1m | NA | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 1m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 3 m / 5 m | NA | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 1m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 3 m / 5 m | NA | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 30 | 15 | 05CS1 | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | Presence (S50C) / Yes (MC Nylon) | T2H / T2V / T3H / T3V |
Loading...
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Environment, Applications | Standard | Additional Functions | Bearing support / High accuracy |
Stroke Adjustment Mechanism | No | Operating Pressure Range(MPa) | Double Acting 0.1 Single Acting 0.3::0.7 |
How can we improve?
How can we improve?