1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Way Jaw Thin Chuck CKA Series

Three-Way Jaw Thin Chuck CKA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a lightweight, compact and authentic chuck for handling.
[Features]
· The operating stroke of the claw is long and no adjustment is required.
· The body has an easy-to-handle lightweight compact design and a strong holding force.
· Non-contact switches can be mounted at 2 locations.

Part Number
CKA-15CS
CKA-15CS-[D,​H,​R]
CKA-15CS-[T2H,​T2V,​T3H,​T3V]
CKA-15CS-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-15CS-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-15CS-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-15CS-[C,​O]
CKA-15CS-[C,​O]-[D,​H,​R]
CKA-15CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]
CKA-15CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-15CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-15CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-15CS-[C,​O]Y[11,​21]
CKA-15CS-[C,​O]Y[11,​21]-[D,​H,​R]
CKA-15CS-[C,​O]Y[11,​21]-[T2H,​T2V,​T3H,​T3V]
CKA-15CS-[C,​O]Y[11,​21]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-15CS-[C,​O]Y[11,​21]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-15CS-[C,​O]Y[11,​21]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-15CS-Y[11,​21]
CKA-15CS-Y[11,​21]-[D,​H,​R]
CKA-15CS-Y[11,​21]-[T2H,​T2V,​T3H,​T3V]
CKA-15CS-Y[11,​21]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-15CS-Y[11,​21]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-15CS-Y[11,​21]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-20CS
CKA-20CS-[D,​H,​R]
CKA-20CS-[T2H,​T2V,​T3H,​T3V]
CKA-20CS-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-20CS-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-20CS-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-20CS-[C,​O]
CKA-20CS-[C,​O]-[D,​H,​R]
CKA-20CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]
CKA-20CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-20CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-20CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-20CS-[C,​O]Y[11,​12,​21,​22]
CKA-20CS-[C,​O]Y[11,​12,​21,​22]-[D,​H,​R]
CKA-20CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKA-20CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-20CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-20CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-20CS-Y[11,​12,​21,​22]
CKA-20CS-Y[11,​12,​21,​22]-[D,​H,​R]
CKA-20CS-Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKA-20CS-Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-20CS-Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-20CS-Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-25CS
CKA-25CS-[D,​H,​R]
CKA-25CS-[T2H,​T2V,​T3H,​T3V]
CKA-25CS-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-25CS-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-25CS-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-25CS-[C,​O]
CKA-25CS-[C,​O]-[D,​H,​R]
CKA-25CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]
CKA-25CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-25CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-25CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-25CS-[C,​O]Y[11,​12,​21,​22]
CKA-25CS-[C,​O]Y[11,​12,​21,​22]-[D,​H,​R]
CKA-25CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKA-25CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-25CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-25CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-25CS-Y[11,​12,​21,​22]
CKA-25CS-Y[11,​12,​21,​22]-[D,​H,​R]
CKA-25CS-Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKA-25CS-Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-25CS-Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-25CS-Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-30CS
CKA-30CS-[D,​H,​R]
CKA-30CS-[T2H,​T2V,​T3H,​T3V]
CKA-30CS-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-30CS-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-30CS-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-30CS-[C,​O]
CKA-30CS-[C,​O]-[D,​H,​R]
CKA-30CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]
CKA-30CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-30CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-30CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKA-30CS-[C,​O]Y[11,​12,​21,​22]
CKA-30CS-[C,​O]Y[11,​12,​21,​22]-[D,​H,​R]
CKA-30CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKA-30CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKA-30CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKA-30CS-[C,​O]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Size Lead Wire Length Number of Switches Small Jaw Switch

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)5215CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting5215CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)85.520CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting85.520CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)139.525CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting139.525CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting149.530CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting149.530CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting149.530CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting149.530CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting149.530CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting149.530CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)149.530CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

Loading...

Basic Information

Type Main Body Gripping Methods Inserted Chuck Type / Chuck Type of Opening Number of Fingers 3 pcs.
Main Body Shape Cylindrical Shape Environment, Applications Standard Additional Functions High accuracy
Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.3::0.7