1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chuck Three Way Nail Bearing Chuck CKG Series

Chuck Three Way Nail Bearing Chuck CKG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.

Part Number
CKG-16CS-[0.5,​1]
CKG-16CS-[0.5,​1]-[D,​H,​R]
CKG-16CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V]
CKG-16CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-16CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-16CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-16CS-[0.5,​1]Y[11,​21]
CKG-16CS-[0.5,​1]Y[11,​21]-[D,​H,​R]
CKG-16CS-[0.5,​1]Y[11,​21]-[T2H,​T2V,​T3H,​T3V]
CKG-16CS-[0.5,​1]Y[11,​21]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-16CS-[0.5,​1]Y[11,​21]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-16CS-[0.5,​1]Y[11,​21]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-16CS-[C,​O][0.5,​1]
CKG-16CS-[C,​O][0.5,​1]-[D,​H,​R]
CKG-16CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V]
CKG-16CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-16CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-16CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-16CS-[C,​O][0.5,​1]Y[11,​21]
CKG-16CS-[C,​O][0.5,​1]Y[11,​21]-[D,​H,​R]
CKG-16CS-[C,​O][0.5,​1]Y[11,​21]-[T2H,​T2V,​T3H,​T3V]
CKG-16CS-[C,​O][0.5,​1]Y[11,​21]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-16CS-[C,​O][0.5,​1]Y[11,​21]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-16CS-[C,​O][0.5,​1]Y[11,​21]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-25CS-[0.5,​1]
CKG-25CS-[0.5,​1]-[D,​H,​R]
CKG-25CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V]
CKG-25CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-25CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-25CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-25CS-[0.5,​1]Y[11,​12,​21,​22]
CKG-25CS-[0.5,​1]Y[11,​12,​21,​22]-[D,​H,​R]
CKG-25CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKG-25CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-25CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-25CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-25CS-[C,​O][0.5,​1]
CKG-25CS-[C,​O][0.5,​1]-[D,​H,​R]
CKG-25CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V]
CKG-25CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-25CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-25CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-25CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]
CKG-25CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[D,​H,​R]
CKG-25CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKG-25CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-25CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-25CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-32CS-[0.5,​1]
CKG-32CS-[0.5,​1]-[D,​H,​R]
CKG-32CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V]
CKG-32CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-32CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-32CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-32CS-[0.5,​1]Y[11,​12,​21,​22]
CKG-32CS-[0.5,​1]Y[11,​12,​21,​22]-[D,​H,​R]
CKG-32CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKG-32CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-32CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-32CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-32CS-[C,​O][0.5,​1]
CKG-32CS-[C,​O][0.5,​1]-[D,​H,​R]
CKG-32CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V]
CKG-32CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-32CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-32CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-32CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]
CKG-32CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[D,​H,​R]
CKG-32CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKG-32CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-32CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-32CS-[C,​O][0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-40CS-[0.5,​1]
CKG-40CS-[0.5,​1]-[D,​H,​R]
CKG-40CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V]
CKG-40CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-40CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-40CS-[0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-40CS-[0.5,​1]Y[11,​12,​21,​22]
CKG-40CS-[0.5,​1]Y[11,​12,​21,​22]-[D,​H,​R]
CKG-40CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]
CKG-40CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-40CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-40CS-[0.5,​1]Y[11,​12,​21,​22]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
CKG-40CS-[C,​O][0.5,​1]
CKG-40CS-[C,​O][0.5,​1]-[D,​H,​R]
CKG-40CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V]
CKG-40CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
CKG-40CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]
CKG-40CS-[C,​O][0.5,​1]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Size Lead Wire Length Number of Switches Small Jaw Switch

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting11816CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)11816CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting13.510.525CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)13.510.525CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting17.513.532CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)17.513.532CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)NA

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS1mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS3 m / 5 mNAIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Double Acting2014.540CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedIncluded for Use with Exterior Chuck (S50C) / Included for Use with Interior Chuck (S50C) / Included for Use with Exterior Chuck (MC Nylon) / Included for Use with Interior Chuck (MC Nylon)T2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2014.540CS1mNANANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2014.540CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2014.540CS1mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2014.540CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2014.540CS3 m / 5 mNANAT2H / T2V / T3H / T3V

-

HAND 1 Piece(s) 24 Day(s) Single Acting Type (Normally Open) / Single Acting Type (Normally Close)2014.540CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

Loading...

Basic Information

Type Main Body Gripping Methods Inserted Chuck Type / Chuck Type of Opening Number of Fingers 3 pcs.
Main Body Shape Cylindrical Shape Environment, Applications Standard Additional Functions High accuracy
Stroke Adjustment Mechanism No Operating Pressure Range(MPa) Double Acting 0.1 Single Acting 0.25::0.7